Skip to main content
This page is displayed using automated translation. View in US English instead?

Köttermann VarioProtect® is powered by Koettermann

Köttermann has been producing flexible steel laboratory equipment solutions near Hanover for more than 75 years. Customised components are created here that simplify everyday laboratory work, ensure sustainable laboratory operations and a safe environment. The customised equipment includes laboratory furniture and fume cupboards, safety and hazardous materials cabinets as well as a variety of media supply solutions.
National and international customers are supported by over 150 employees with an all-round service offering from planning to maintenance. Six sales companies and hand-picked trading partners are deployed worldwide to fulfil customer requirements.

Why All-in-One Storage for Hazardous Chemicals?

Laboratories often require separate cabinets for different hazardous substances, consuming valuable space and increasing energy demand. The VarioProtect® combines the storage of flammable, corrosive and toxic chemicals in one certified solution. By replacing up to three cabinets with a single unit, laboratories benefit from space savings, reduced exhaust air requirements, lower operating costs and ergonomic access to chemicals.

Two vertical pull-out drawers

Benefits

  • The VarioProtect® enables the safe storage of flammable, corrosive,corrosive and toxic chemicals in a single cabinet. Laboratories can replace up to three separate storage cabinets while maintaining compliance with relevant safety standards,reducing complexity and freeing valuable laboratory space.
  • By combining multiple hazardous material storage functions in one cabinet, only a single exhaust air connection is required. This reduces exhaust air demand, lowers energy consumption and can save approximately €400 in operating costs per year compared to multiple cabinets.
  • Certified according to DIN EN 14470-1 Type 90, the VarioProtect protects stored hazardous substances for at least 90 minutes in the event of a fire. Its integrated ventilation concept continuously removes hazardous vapours and helps maintain a safe laboratory environment.
  • Vertical pull-out drawers provide direct, ergonomic access to frequently used chemicals at the point of use. This supports efficient workflows while reducing handling effort and search times.
  • With a footprint comparable to a fume cupboard and a high storage capacity, the VarioProtect integrates easily into laboratory layouts. Corrosion-resistant materials and removable polypropylene shelves ensure durability, easy cleaning and long-term reliability.

Featured Capabilities

Real-World Applications

Select...
Space-Efficient Chemical Storage

Space-Efficient Chemical Storage

Life science and Pharma laboratories handle flammable, corrosive and toxic chemicals in limited spaces. The VarioProtect enables compliant storage of multiple hazardous substance classes in a single cabinet, reducing space requirements while providing safe, ergonomic access close to the workplace.