Skip to main content
This page is displayed using automated translation. View in US English instead?

Overview

L-Edit IC

Custom IC schematic driven layout for analog mixed signal designs built on standards, OpenAccess, iPDK and TCL.

Webinar promo banner and title
Key Features

Custom IC Layout

L-Edit increases productivity while handling the most complex layouts. it is a complete hierarchical physical layout editor. L-Edit supports both custom and schematic driven layout.

Handles your most complex full- custom designs

  • Full custom hierarchical physical layout
  • Supports both FinFET, planar and all other transistor technologies
  • Built in all-angle and curve support for power transistors, MEMS and photonics
  • Native OpenAccess with multi-user support
  • Supported by more than 30 foundries with over 200 PDK's
Layout in L-Edit

Schematic driven layout

  • Allows you to create layout that matches the schematic the first time
  • Automatically generates parameterized cells and instances them into your design
  • Display flylines to allow you to place your blocks to

    minimize routing congestion
  • Check for connectivity issues using the SDL short and open Connectivity Checker
  • Object snapping (gravity) for quick, accurate layout
Layout showing flight lines

Seamless fits into your design environment

  • Integrated with Calibre and Calibre RealTime
  • Fully scriptable and expandable using Python, TCL/Tk, or C++
  • Imports and exports ODB++
  • Available on both Linux and Windows
  • Integration with third-party revision control tools
L-Edit with Calibre

Ready to talk to someone today?

We're standing by to answer your questions.

Get in touch with our sales team 1-800-547-3000