Skip to main content
This page is displayed using automated translation. View in US English instead?
Interfaces for high-speed wireless

Veloce Interfaces - Virtual 5G

Veloce virtual 5G fronthaul is a complete virtual solution for verifying Radio Unit, Distributed Unit and/or Central Unit design interfaces. It operates by exchanging Ethernet fronthaul protocol frames with the device under test (DUT).

Why Veloce virtual 5G?

The virtual 5G solution comprises an instance of EthG/EthG-DPI software running on the co-model host where the virtual Ethernet xRTL transactor connects to a DUT via Null-PHY (MII interface) or a specialized MPG transactor (PCS interface) within the Veloce emulator. EthG is a software application that runs on the co-model host that is connected to the Veloce emulator. It instantiates a set of BBUs (baseband units) or RUs (Radio Units) with unique user-defined configurations and capabilities. EthG generates 5G Ethernet fronthaul protocol streams such as eCPRI, RoE, O-RAN or standard Ethernet and sends them to connected BBU or RU DUT running on emulator through EthG-DPI over a highly efficient Veloce co-model channel. EthG also receives and analyzes 5G Fronthaul Ethernet Frames that are received from DUT, along with a deep analysis of the performance and validation of the received traffic. The EthG application provides the ability to verify RU or DU DUT by creating an on-the-fly environment of multiple RUs and BBUs connected and communicating with each other.

Veloce virtual 5G features:

  • 10G, 25G, 50G, 100G Ethernet, eCPRI, RoE, JESD204, AXI-S CPRI
  • Highly flexible C and U-plane features with latest extension types and options
  • Comprehensive S-plane with GPS, PTPv2, syncE/SSM, 1PPS
  • M-plane Live Network Support with DHCP, NETCONF/YANG
  • Nanosecond timing accuracy
  • Emulate O-RU or O-DU
  • Generate, capture, play back and analyze 5G traffic
  • Virtual 5G MIMO, channel modelling and RF analog modeling- generic FMU architecture
  • 5G reference platform with fronthaul with different 5G tools such as VTL CPRI, JESD, etc.
  • Support in virtual domain such as a trigger on HW event
  • Automated test environment support to start transmission, airgap synchronization, etc.
  • Rules based debugging like scoreboards, assertions, timing and error injection and more
  • Pre- and post-Si compatibility- fully compatible with Veloce X-STEP flow
  • Advanced O-RAN analytics (C/U-plane, S-plane)
  • Advanced features such as RoE subtype 16, MACsec, etc.
  • High performance emulation set up with all other Veloce emulation applications like Hycon, Power App, etc.

Related resources

Ready to talk to someone today?

Our product and sales teams are standing by to answer your questions.

Get in touch with our sales team 1-800-547-3000 or 1-503-685-8000

Email: eda.sales.sisw@siemens.com

Join the IC design community

Join the discussion on new topics, features, content and technical experts.

Support center

The Siemens Support Center provides you with everything in one easy-to-use location – knowledgebase, product updates, documentation, support cases, license/order information and more.

EDA consulting

Helping you achieve maximum business impact by addressing complex technology and enterprise challenges with a unique blend of development and design experience and methodology expertise.