Skip to main content
This page is displayed using automated translation. View in English instead?

Why SICHARGE-D?

SICHARGE-D delivers 400 kW of power to quickly charge your EVs. Its intelligent system dynamically allocates this high power exactly where you need it, reducing charging times and maximizing throughput. This compact charging solution brings speed and efficiency to your EV infrastructure.

The SICHARGE-D is perfect for:

  • Passenger car charging: Leverage cost-effective non-cooled cables delivering up to 500 A, with EMC emission class B for urban installations.
  • Heavy-duty vehicle charging: Get up to 400 kW/600 A continuous output on a single outlet with liquid-cooled cables up to 7 meters.

At-a-glance tech features:

  • Sicharge-D 400 DC Charger: A dynamic and efficient SICHARGE D compact charger (models available from 160 to 400 kW)
  • Sicharge-D Dispenser: Completely integrated into SICHARGE-D environment, two additional DC outlets, compact, customizable and easy front access.

Key benefits

Gain outstanding performance

With 400 kW continuous output and up to 600 A per outlet, you can charge a wide range of EVs. Full dynamic power allocation coupled with all-around convenience optimizes charging and enhances your profitability.

Maintain flexibility

Access fully dynamic charging with adaptable power levels for efficient charging on any outlet. SICHARGE-D has models available from 160 kW to 400 kW and a wide range of options tailored for every application.

Simplify management

The Sifinity Connect package (available in select countries) is automatically included with SICHARGE-D for two years. You’ll simplify management of your infrastructure and increase transparency, control and availability.

Featured capabilities