Skip to main content
This page is displayed using automated translation. View in US English instead?

Achieve comprehensive building automation and control

Desigo can be used to perform comprehensive management and system tasks, and has optimized application libraries and control functions and application libraries for a broad range of building-automation requirements.

Desigo Control Point

With the help of an embedded building management station designed for small to medium-sized buildings, it is easy to operate and monitor, creating ideal building conditions from any location.

Modern building with sleek architecture and blue sky, showcasing Desigo Control Point Xcelerator technology

Desigo PXC

Desigo PXC Controller for High Performance Building Control

Sleek Desigo PXC controller showcasing advanced building automation technology with clean, modern aesthetic.

Improve efficiency and comfort

A rich and validated library containing tested applications can significantly reduce engineering configuration and debugging workload, improve project quality, reduce engineering and commissioning effort and support energy-management strategies through tested control applications.

icon-hvac-on-demand-1036x582

Production, distribution, and consumption of energy

Advanced control strategies coordinate HVAC operation with configured comfort requirements. Examples include air conditioning, chillers, boilers, heating, and household hot water.

icon-green-leaf-1036x582

Green Leaf indication displays energy consumption

The Green Leaf indication shows the configured energy-performance status. The algorithm in the Desigo main device can be used to verify and control energy consumption while maintaining optimal device conditions and comfort.

icon-tx2-economyzer-1036x582

Desigo tx2 Economizer

Desigo tx2 Economist controls air-conditioning operation using configured economizer strategies.

icon-tabs-control-1036x582

TABS: Unique Concrete Building Structure Control

The active building energy storage system (TABS) can be used to heat or cool the entire concrete slab.

icon-predictive-heating-1036x582

Predictive heating controller: saving energy and costs

Utilize outdoor air conditions to learn the thermal response characteristics of buildings and optimize temperature settings.

icon-heating-degree-days-1036x582

Foundation for Successful Optimization

The energy utilization efficiency of buildings connected by heating days indicates whether the optimization measures taken have been successful, and early reveals the weak links of equipment.

Desigo provides a complete product line for BIM projects

The future of the construction industry is digitalization, and BIM is the correct method to provide support for efficient planning, construction, and operation, connecting all relevant parties together. The Desigo controller includes a wide range of products that use standard BIM format BIM data; Through these controllers, it is easy to experience the future state of the construction industry. The BIM data regularly updated by Siemens can be directly used in REVIT or connected to IFC, so you can be confident that the BIM data is always up-to-date.

bim-graphics-1920x1080

Case Study

The Desigo automation station and controller for main devices are excellent solutions that meet all building requirements. Siemens' successful case illustrates everything.

Aïsthi Foundation, Beirut, Lebanon

Aïshti combines shopping with art

  • Inspire art and shopping experience through better energy conditions
  • The Desigo PX system in the automation layer can control all technical fields to coordinate the building’s connected technical systems through the Desigo automation layer.
  • Realize energy conservation and meet all control requirements of electrical and mechanical systems
Dramatically modern, the Aïshti Foundation in Beirut breaks all conventions.

Download and support

Select...

Download Center

  • Obtain data sheets, manuals, brochures, etc. from Siemens Download Center

tool

  • 移动 App
  • BIM 数据

Product Catalog

  • Desigo PX Automation System for HVAC and Building Services
  • Building Automation and Control Systems
  • Energy Efficiency Calculation Tool (EEC)
  • Desigo Building Automation - Energy saving and Flexible Application
  • Catalog of HVAC products and building automation system products