Skip to main content
This page is displayed using automated translation. View in English instead?
Group of SINAMICS DC-DC converter products.
DRIVE TECHNOLOGY

Siemens DC-DC Converter Portfolio

Optimize productivity, efficiency and component reliability by integrating storage systems into the drive lineup with our DC-DC converters. Regenerative energy can be stored temporarily and used in the process, supplied to the drive lineup during peak load or used as backup during power failures.

INDUSTRIAL POWER SOLUTIONS

Reliable DC-DC converters for every need

Find a custom-fit solution for any application, power and requirement from the wide variety of SINAMICS DC-DC converters.

Reliable:

  • Designed for industrial applications
  • Proven technology backed by Siemens expertise
  • High reliability and operational safety from exceptional product and manufacturing quality

Combinable:

  • Easily couples with SINAMICS S120 using the same tools
  • Smoothly interacts with other SINAMICS S120 components
  • Connects different energy sources to the SINAMICS S120 link

Versatile:

  • Fits requirements of compact or SINAMICS S120 DC-DC Converters
  • Connects batteries or ultracaps within drive systems
  • Simplifies connection with wide communication interface options
  • Supports specific applications, such as test stand technology

SINAMICS Variable Frequency Drives Overview

Simply and efficiently address any drive application with the SINAMICS family from Siemens, in both low and DC voltage domains. Harmonized drive components coordinate seamlessly, while efficient motion control systems integrate easily into the drive train and existing automation landscapes.

Group of SINAMICS variable frequency drives solutions.

Frequently asked questions

What if I need more space in the control cabinet?

The SINAMICS DCP (DC Power Converter) product series contains all components of a DC-DC converter in one compact device. It’s ready for immediate use without additional engineering. Easily implement a power extension by connecting several SINAMICS DCPs in parallel.

As a buck and boost converter, the SINAMICS DCP can connect two DC voltage systems at different voltage levels for easy energy exchange. This requires fewer components and saves installation space.

Siemens offers the SINAMICS DCP 250kW, a device that can realize output voltages of up to 1200V and is the optimal foundation for designing and implementing test stands for electric vehicles, aligned with increasing automotive industry requirements.

Are these DC-DC converters sustainable?

The SINAMICS DCP technology significantly reduces peak energy loads, saving up to 70% in diesel consumption. In automotive test stands, the SINAMICS DCP acts as a buck and boost converter, optimizing power supply to vehicle inverters in electric drive unit test systems.

For industries aiming to boost energy efficiency, integrating energy storage is key. That is why SINAMICS DCP offers a transformative solution that meets the demands of modern industries striving for more sustainable and energy-efficient practices.

How do these DC-DC converters work with other SIMAMICS solutions?

A Motor Module from the SINAMICS S120 multi-axis system is the core component of the SINAMICS S120 DC-DC Converter. By adding supplementary components, it becomes a complete DC-DC converter that can be individually adapted to the application. This modular approach allows easy integration into the SINAMICS S120 drive line-up mechanically, electrically, and in terms of software. It also generates synergy effects such as a uniform look and feel, use of existing communication interfaces, and a universal design.

Discover the possibilities