Skip to main content

SIMATIC Box PCs

SIMATIC IPC227G

Connect to your machines with a maintenance-free industrial PC device made for compact applications and harsh conditions. Run centrally-managed firmware with backup and restore service and deploy headless operation.

Siemens Simatic NanoBox PC promotional graphic
A person is standing in front of a large screen displaying a colorful abstract design.

Industrial-grade housing

Designed with a sealed metal enclosure for optimum dust protection and high electromagnetic compatibility. Has no fans or moving parts.

Withstands temperatures up to 55°C and high vibration/shock loads.

A diagram showing the mounting of a device on a wall with a power supply and other components.

Flexible size and mounts

Fits roughly a one liter enclosure volume: 191mm (w) x 100mm (h) x 64mm (d).

Highly flexible mounting options allow for use in all positions: DIN rail, wall mounting and portrait mounting.

Industrial control panel with multiple ports, including Ethernet, USB, and display connectors, on a black background

High performance and configurable

Select dual-core and quad-core Intel© Atom© processors and choose interface and configuration options (4xUSB 3.1, 3xGbit Ethernet, RS232/RS485/RS422, M.2 solid-state-drive (SSD)).

Easily expand with two M.2 slots.

A diagram of an industrial edge hub with various components and connections.

Tested and security hardened firmware

Centrally manage all devices, data and firmware updates from a central hub, the Industrial Edge Hub.

Use this access to add applications to the device for critical analysis at the edge.

Compact industrial computer with various ports and connectors on its front panel

Key specs:

  • CPU: Intel Atom X6413E/X6211E/X6414RE (2/4 core)
  • 3x LAN/4x USB/2x DP/COM optional
  • RAM: 8/16 GB DDR4; 512 KB NVRAM (optional)
  • Storage: 240/480 GB SSD Pro (changeable from outside)
  • Interfaces: 3x Gbit ethernet
  • Security: TPM 2.0
  • Front LED for self-diagnostics
  • 2x M.2 expansion slots

Applications of this device

Select...

Analytics capabilities

Add data management and analytics applications to the device for local processing and analysis. Also parse, process and send data to the cloud for more analysis, contextualization and storage. Bring analytics to the edge:

  • Access near real-time insights for critical systems and proactively respond to limit downtime
  • Use applications to visualize data and track machine output, health and status
  • Apply machine-level applications that require additional C/C++ programs
  • Run AI applications using AI accelerators as M.2 modules

View applications >

A diagram showing a factory with various industrial edge applications connected to a central hub.

Frequently asked questions

Industrial Edge Hub
You need to have access to the Industrial Edge Hub to operate your device. Access is free and centralized in the cloud. The hub allows you to centrally manage all of your devices, push firmware updates, update applications on your devices and access user documentation.

Only one hub is needed for all of your devices.

Industrial Edge Management License
One license is required for every device in order to onboard it onto the Industrial Edge Hub. This license enables you to fully manage your device, and provides full usage of the Industrial Edge Runtime to run Edge applications.