Skip to main content
This page is displayed using automated translation. View in English instead?
Illustration of a smiling woman holding out her hand with a box floating above it with “IEC” inside.

Control panel tip

Door-coupling rotary operating mechanism for electrical installations according to IEC standards. Integrated Control Panels - Make use of our expert tips

Control panel requirements

Control panels in the national and international market are subject to requirements for protection against direct contact and electric shock according to IEC 61439-1/2 (Low-voltage switchgear and controlgear assemblies) and IEC 60204-1 (Safety of machinery). To comply with these requirements, it must be ensured that live parts cannot be touched under normal operating conditions. The IEC standards specify that enclosure doors must be interlocked according to certain specifications but at the same time allow maintenance and service work by skilled electricians.

Close-up of a control panel door-locking mechanism

Tips for you