Skip to main content
This page is displayed using automated translation. View in English instead?
Efficient motion control hero image

Efficient Motion Control

Industry demands advanced motion control and robotics. Machine builders must address skill shortages, adapt to complexity, and ensure safety. The answer? Efficient motion control solutions to transform challenges into success!

Motion-Control-System SIMATIC S7-1200 G2

New level of machine performance for basic automation

SIMATIC S7-1200 G2 controllers set new standards for simple but high-precision automation applications. They enable the combination of integrated motion control functions with flexible and space-saving machine safety solutions. In addition, the new controller family offers access to seamlessly scalable customer applications.

Time for other perspectives!

Faster time-to-market, increasing functionality and complexity, and demands for safety and sustainability are major challenges for machine builders. Our solutions for efficient motion control open new perspectives by helping machine builders create innovative machines faster and cost efficiently. Read our five-step guide to select and implement efficient motion control solutions.

Efficient motion control in successful practical use

Learn how machine builders have used efficient motion control to implement innovative motion control systems with safety and flexibility.

HOLZ automation GmbH, Machine building, Germany

Efficient processing of nature-based materials

  • Efficient motion control solution for fully automated, flexibly adaptable, and millimeter-precise production of sustainable buildings
  • Drive optimization reduced from 2 weeks to just 2 hours thanks to the 'One-Button-Tuning’
  • Produce a straw element within 7.5 minutes and within a production shift the elements for 1 to 2 large single-family homes

Hugo Beck Maschinenbau GmbH & Co. KG

A sustainable packaging machine thanks to an Digital Twin

  • Reduction of commissioning time by up to 50%, Optimization of the machine without real prototypes
  • Reduction of the energy consumption of the machine up to 20%
  • Sustainable uncoated paper packaging with 30% less material and 10% less volume compared to conventional solutions

Bühler GmbH, Machine building, Germany

Simply delicious, simply good

  • Consistent project planning using one engineering system from the HMI to the CPU to the drives and servo motors
  • 50 % less time required for product or decoration changes on the machine
  • 30 % less time spent on running in the machine after making changes

Your path to efficient motion control

Every step matters in motion control design - from planning to commissioning. Our portfolio equips you with the tools for efficient, high-performing systems, turning every stage of the journey into success.

Select...

Motion Control System Configuration

Configuring a motion control system is complex: To implement an ideal motion control solution for the machine, the motion control system consisting of controller, converter and motor must be optimally designed. Various factors such as machine mechanics, the expected motion profiles of the axes and the environmental conditions must be considered. Depending on the complexity of the motion control system, selecting and combining the optimal hardware components can be a challenge. Wouldn't it be nice to have a tool that makes it easy and intuitive to select and configure the hardware for the entire motion control solution?

With our solutions for efficient motion control, you can select all the hardware you need for your motion control solution in one tool.

Learn more

66d4ea51-5939-4844-ac68-95226b4dc2a4 | UCC-Efficient-Motion-Control-configuration