Direkt zum Hauptinhalt

Test reports for our heat and smoke extraction control

The increase in the size of public buildings requires more complex solutions in the field of heat and smoke control devices. When used in conjunction with air conditioning equipment, we can increase building safety and redundancy within the given system.

In these cases, depending on the size of the building, a PLC on each floor processes and controls the data coming from the fire and smoke dampers and fans.

Knowing the specific parameters of each device, we receive data on the correct operating status or any malfunctions. The system communicates with the fire control center, taking appropriate response or intervention measures as necessary.

PLC product families currently covered by test reports: S7-1200 product family, S7-1500C, ET200SP 2 CPU and IO, SIMATIC HMI Basic panels 1-2 gen. SIMATIC HMI Comfort panels, Scalance M to XR.

Further information on the tested systems can be found here.

Request information about the reports