Direkt zum Hauptinhalt
Digitalization and Quality in Welding

Optimize Production with Industrial Edge

Monitor processes in real time to ensure maximum quality and production stability in the manufacturing of welding wires.

Revolutionizing Industrial Monitoring

Pittarc aimed to increase visibility over critical parameters influencing product quality. The challenge was moving beyond simple data collection to gain actionable insights, reducing anomalies and improving line predictability. Together with Siemens and beanTech, the company sought an open, scalable Industrial IoT platform to integrate existing assets and support digital evolution.

Easy, Fast, and Scalable Digital Solutions

Integration icon

Integrate existing systems

Connect sensors, PLCs, and existing IT systems into a unified environment for full production process visibility.

Siemens XPS Icon Leadership Training logo featuring a stylized letter 'S' with a blue outline and a white background.

Enable operational autonomy

Operators and managers independently configure and monitor dashboards and KPIs, reducing IT reliance and speeding up decisions.

6ae4f0c8-7b3c-4f75-b173-29723d747313-Icon-Efficiency-bold-green-1280x720

Scale technological innovation

Implementing a dynamic environment allows the analysis method to be extended across different production lines and plants.

Pittarc: Stability and Precision in Welding

Pittarc - Dashboard 1

Transform data into actionable insights

Leveraging Siemens Industrial Edge, Pittarc implemented an IIoT architecture enabling real-time monitoring. This allows for custom KPIs and virtual signals, with predictive alarm thresholds. The result is proactive management that prevents downtime and ensures the high quality standards typical of the Pittini Group.

Reduce defects with predictive analytics

The data-driven approach delivered immediate, tangible results. Real-time visibility of process parameters enabled timely interventions, reducing a critical defect from 64% to just 3%. This precision improves the final product and optimizes resource use and energy efficiency across the entire production cycle.

3bcb107c-bc6b-4b86-a3ac-9f4a53312629 - industrial-edge-get-started-key-visual-no-text-hero-2560x1440
Pittarc - Dashboard 2

Consolidate digital transformation

Adopting solutions within the Siemens Industrial Edge ecosystem ensures unprecedented flexibility for Pittarc. The ability to scale the architecture across multiple plants guarantees continuous and sustainable digital growth. In partnership with Siemens, Pittarc continues to lead innovation in the welding sector, focusing on automation and decision-making autonomy.

Adopting solutions within the Siemens Industrial Edge ecosystem ensures unprecedented flexibility for Pittarc. The ability to scale the architecture across multiple plants guarantees continuous and sustainable digital growth. In partnership with Siemens, Pittarc continues to lead innovation in the welding sector, focusing on automation and decision-making autonomy.
Andrea Bertolozzi, Senior Process Engineer, Pittarc

Start your journey