Skip to main content
A wide range of possible applications for the LOGO! compact controller in a production environment.
INDUSTRIAL AUTOMATION SECURITY

SIMATIC WinCC V8

Enable seamless monitoring and operation of automated processes with SIMATIC WinCC V8 supervisory control and data acquisition (SCADA) software. Our innovative, scalable process visualization system is ideal for complex industrial environments requiring precise protection against cyber threats. 

FOR PROCESS, MACHINES & PLANTS

Flexible, transparent and interoperable SCADA system

Whether you have a single station or a distributed system with redundant servers, SIMATIC WinCC V8 offers complete SCADA functionality for highly complex process visualization tasks.
Powerful functions enable:

  • Efficiency with an all-in-one, easy-to-use interface plus powerful editors, automatic project planning and a native connection to the TIA Portal.
  • Scalability: SIMATIC WinCC V8 adapts and grows to suit your individual needs.
  • Transparency through simple dashboards that track real-time data and display complex data evaluations.
  • Openness: Connect with existing systems, use open standards such as OPC UA, REST or MQTT, and integrate tailor-made solutions.
A diagram showing the Simatic WinCC V8 software product family with various components and features.

SIMATIC WinCC V8.1 is IEC 62443-4-2 certified

Achieve robust cybersecurity with WinCC V8.1, now officially certified and compliant with IEC 62443-4-2. Protect sensitive production data with SCADA software that provides built-in, secure communication on all levels as well as advanced system hardening.

A promotional image for the SIMATIC WINCC V8 software product.

Frequently asked questions

Discover the possibilities