Skip to main content

Why SINEC Security Inspector?

The future-proof and on-premise security tool streamlines the inspection of industrial networks, saving both time and money. This easy-to-use software offers a selection of best-in-class security tools integrated into a single solution, making a decisive contribution to OT network security. For plant operators in manufacturing, process industries & machine builders, it provides a reproducible process for checking & validating the security situation with asset identification, compliance checks, malware scans, and vulnerability scanning. All inspection results are available in one joint report.

Key benefits

Enhanced security level

Comprehensive security checks adjust to your company standards, verifying network and device security for detecting known vulnerabilities with mitigation recommendations. Detailed reporting enables risk-based decisions.

Deeper insight

Get detailed asset inventory lists with manufacturer, product model, hardware, and software version with in-depth third-party component data. A comprehensive tool kit enables testing of applications and infrastructure.

Improved efficiency

Optimize collaboration on supply chain security issues with impartial, repeatable testing and improve compliance and quality through extensive tests. OT-optimized security scans are proven in Siemens factories for years.

Featured capabilities

Active asset discovery

SINEC Security Inspector’s active asset discovery gives you clear visibility into your OT and IT/OT networks. During defined maintenance windows, it actively identifies connected assets and creates a detailed inventory with technical data and protection classes. This reliable foundation enables targeted vulnerability scans, efficient compliance checks, and clear, actionable security reports.

485fd5d6-fd28-4295-a218-5bdfee40877d-Icon-Asset-identification-640x360

Built-in compliance check

The compliance check in SINEC Security Inspector verifies your OT and IT/OT networks against defined security regulations, requirements and configurations. It assesses infrastructure, devices, and settings, highlighting deviations and risks. Clear results and reports help you prove compliance with for example IEC 62443, strengthen security levels, and take targeted corrective action - fast and efficiently.

An icon representing compliance with standards, featuring a checkmark and a shield.

Security Testing Framework

SINEC Security Inspector is a powerful security testing framework for industrial networks. It brings multiple best‑in‑class security tests - asset discovery, compliance checks, malware detection, and vulnerability scanning — into one unified workflow. Designed for OT and IT/OT environments, it enables repeatable, efficient security assessments with clear results you can act on.

An icon depicting a shield with a red cross, symbolizing vulnerability.

Getting started with SINEC Security Inspector

Select...

What's included?

A subscription to this software entitles the user to access the basic SINEC Security Inspector software, limited to one license for installation on one device and limited to one site.
The functionalities of Nessus will be enabled by adding the SINEC Security Inspector – Nessus add-on.

Frequently asked questions

A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.

Cybersecurity für die Industrie

Informationen zur Security

Um Anlagen, Systeme, Maschinen und Netzwerke vor Cyberbedrohungen zu schützen, ist es notwendig, ein ganzheitliches, hochmodernes industrielles Sicherheitskonzept zu implementieren — und kontinuierlich aufrechtzuerhalten. Die Produkte und Lösungen von Siemens sind nur ein Element eines solchen Konzepts. Weitere Informationen über industrielle Sicherheit finden Sie unter.