Skip to main content

Why SIMATIC WinCC Unified View of Things?

Simple configuration, integrated tools and full integration into your S7-1500 controller: with WinCC Unified View of Things, you can now also use the controller for basic visualization tasks.

Key benefits

A dark digital interface shows charts, an interacting hand with an extended finger, an arrow, a checkmark, and 90°.

Configuration without programming knowledge

Realize web visualization for S7-1500 web server efficiently using an intuitive drag-and-drop editor in TIA Portal.

A tablet shows “90°” beside a desktop monitor displaying data visualizations; two curved arrows form a cycle on navy.

Part of the SIMATIC WinCC Unified System

Basic objects of WinCC Unified can be used, what ensures the consistency and reusability with other Panel- or PC-based visualizations.

On a dark background, a group of rectangular devices displays chart-like graphics, gear icons, and the text “90°.”

Integration into SIMATIC S7-1500 PLCs

Create simple web visualization for all SIMATIC S7-1500 controllers, when the machine is in a complex infrastructure that makes it difficult to install an HMI panel on site.

Featured capabilities

Discover how others use View of Things

Visualisierung Prinzipschritt

Swiss Federal Roads Office (FEDRO) | Digital twin improves safety in Zurich tunnel

Quiet nights in the park instead of noise, dust and exhaust fumes: the Schwamendingen highway tunnel connects both parts of Zurich’s District 12 and adds value for the entire neighborhood. Siemens is helping to ensure that the ventilation system in the tunnel is ready for anything that may happen.

Häufig gestellte Fragen

A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.

Cybersecurity für die Industrie

Informationen zur Security

Um Anlagen, Systeme, Maschinen und Netzwerke vor Cyberbedrohungen zu schützen, ist es notwendig, ein ganzheitliches, hochmodernes industrielles Sicherheitskonzept zu implementieren — und kontinuierlich aufrechtzuerhalten. Die Produkte und Lösungen von Siemens sind nur ein Element eines solchen Konzepts. Weitere Informationen über industrielle Sicherheit finden Sie unter.