Siemens device portfolio
SIMATIC IPC127E Industrial Edge
Key features:
- CPU: Intel® Atom™ E3940
- Memory free for Edge apps: 2,2 GB RAM
- Storage free for Edge apps: 96,1 GB
- Interfaces: 4x USB 3.0, 3x Gbit Ethernet (ext. Version)
SIMATIC IPC227E Industrial Edge
Key features:
- CPU: Intel® Celeron™ N2930
- Memory free for Edge apps: 6,3 GB RAM
- Storage free for Edge apps: 198,3 GB
- Interfaces: 2x Gbit Ethernet, 1x USB 3.0, 3x USB 2.0, 1x DisplayPort
SIMATIC IPC227G Industrial Edge
Key features:
- CPU: Intel® Atom™ X6413E
- Memory free for Edge apps: 6 / 14 GB RAM
- Storage free for Edge apps: 198 / 396 GB
- Interfaces: 3x Gbit Ethernet, 4x USB 3.1
SIMATIC IPC427E Industrial Edge
Key features:
- CPU: Intel® Core™ i5-6442EQ
- Memory free for Edge apps: 14,4 GB RAM
- Storage free for Edge apps: 198,3 GB
- Interfaces: 3x Gbit Ethernet, 4X USB 3.0, 2x RS232/485
SIMATIC IPC847E Industrial Edge
Key features:
- CPU: Intel® Xeon™ E-2278GE
- Memory free for Edge apps: 127 GB RAM
- Storage free for Edge apps: 858,7 GB
- Interfaces: 6x USB 3.1 (2x Type C), 2x USB 3.0, 3x Gbit Ethernet (IE/PN)
SIMATIC IPC BX‑39A Industrial Edge
Key features:
- CPU: Intel® Xeon™ W‑11155 / 11555 / 11865 MLE
- Memory free for Edge apps: 6 / 14 / 30 GB RAM
- Storage free for Edge apps: 198 / 396 GB
- Interfaces: 4x Gbit Ethernet, 4x USB 3.2
SIMATIC IPC BX‑59A Industrial Edge
Key features:
- CPU: Intel® Core™ i9-13900E
- Memory free for Edge apps: 30 GB RAM
- Storage free for Edge apps: 900 GB
- Interfaces: NVIDIA® L4 GPU (26 GB DDR6), 4x Gbit Ethernet (IE/PN), 2x 10Gbit Fiber
SIMATIC IOT2050 Industrial Edge
Key features:
- CPU: ARM Cortex-A53
- Memory free for Edge apps: 1 GB RAM
- Storage free for Edge apps: 5 GB
- Interfaces: 2x Gbit Ethernet, 2x USB 2.0

SIMATIC HMI Unified Comfort Panel
Key features:
- Memory free for Edge apps: 768 MB
- Storage free for Edge apps: 512 MB
- Interfaces: 2x RJ45 (separate IP-Addresses), 4x USB 3.0

Industrial Edge Virtual Device
Key features:
- Scalable resource allocation
- Compatible with hardware Industrial Edge devices
- CPU: Configurable, limited to 8 virtual CPU
- Memory free for Edge apps: Configurable, limited to 64 GB RAM
- Storage free for Edge apps

Industrial Edge Own Device
Key features:
- Runs on x86_64 platforms that are validated for compatibility before installing
- Leverages 3rd party hardware to lower barriers into Industrial Edge Ecosystem
- CPU: unlimited
- Storage free for Edge apps: unlimited
SCALANCE LPE9413
Key features:
- Operational reliability, redundant power supply, fanless
- Fiber optic or copper ports
- USB and CLP for high data volumes
- CPU: Latest CPU, ARMv8 4-core
- Memory free for Edge apps: ~3 GB RAM
- Storage free for Edge apps: ~31 GB
SCALANCE LPE9433
Key features:
- Expanded use of network infrastructure.
- CPU: 64-Bit ARMv8 A53 (4 cores)
- Memory: ~7 GB RAM
- Storage: ~31 GB eMMC (pSLC)
- Interfaces: integrated in the switch with 3x internal Ethernet (2x 1 Gbit/s, 1x 10 Gbit/s)
Open standards, smarter edge
With Industrial Edge, Siemens supports the Open Industry 4.0 Alliance to advance interoperable, standardized edge computing solutions — enabling secure, flexible data processing right at the source.

Devices from other vendors

Weidmüller UC20-M3000
Key features:
- CPU: Dualcore ARM Cortex A53
- Memory: 2 GB RAM
- Storage: 16 GB
- Interfaces: 2x USB 3.0, 2x Gbit Ethernet

Weidmüller UC20-M4000
Key features:
- CPU: Quadcore ARM Cortex A53
- Memory: 4 GB RAM
- Storage: 16 GB
- Interfaces: 2x USB 3.0, 4x Gbit Ethernet

Novakon NPP Series Entry
Key features:
- CPU: Intel® Celeron J6412
- Display: 15.6", 21.5"
- Memory: 8 GB RAM (up to 32 GB)
- Interfaces: 4x COM, 5x USB (4x 3.2 Gen1, 1x 2.0), 2x Gbit Ethernet

Novakon NPP Series Efficient
Key features:
- CPU: Intel® N97 processor
- Display: 15.6", 21.5"
- Memory: 8 GB RAM (up to 16 GB)
- Interfaces: 2x COM, 6x USB (2x 3.2 Gen1, 2x 3.2 Gen2, 2x 2.0), 2x 2.5 Gbit Ethernet