UltraSight-V
End-to-end RISC-V debug and trace solution consisting of embedded IP and software designed to provide comprehensive, efficient debugging and trace capabilities.
Combat escalating validation costs using Tessent Embedded Analytics. Manufacturers of RISC-V-based designs and complex SoCs can use a powerful combination of on-chip instrumentation and software tools that enable functional monitoring, performance analysis and software optimization. The solution is processor-agnostic and provides visibility and analytics in the lab and when systems are deployed in the field.
Identify and resolve errors and bugs significantly faster than when using traditional software-only solutions.
Identify the root cause of under-performance related to CPU, memory and other SoC components.
Monitor and collect data from systems for continuous analysis and optimization.
RISC-V-based AI accelerators have transformed artificial intelligence, but their growing complexity makes debugging challenging. This presentation introduces how Tessent Embedded Analytics is used in a comprehensive and efficient debugging and System-Level Test (SLT) framework to address the unique challenges associated with RISC-V AI accelerators. This framework offers a scalable solution to debugging.

Listen to Peter Claydon, president of Picocom, along with Gajinder Panesar of Siemens explain how Tessent Embedded Analytics provides non-intrusive monitoring and insights used to optimize Picocom’s 5G small cell network SoCs.

Looking to address trace and debug challenges of their complex software stack, Kalray leveraged Tessent Embedded Analytics Enhanced Trace Encoder IP module from Siemens. Kalray’s use of embedded features, such as branch prediction and jump target cache, led to a significant compression ratio, resulting in optimized performances of the entire system.

Listen to Richard Bohn, engineering director of advanced IP development at Seagate Technology, describe some of Seagate's challenges and how they use Tessent Embedded Analytics products to improve their debug and optimization.

Tessent Embedded Analytics provides a holistic, system-level view of the complex behaviors within today’s SoCs. It turns on-chip data into actionable information and fits gracefully into any SoC development flow. Listen as Geir Eide, Director of Product Management talks about how to reduce SoC validation time with Tessent Embedded Analytics.
Join some of the biggest names in the electronics industry and start using Tessent Embedded Analytics technology. It's supported by an ecosystem of partners, including SoC development tool providers, other silicon IP providers and processor vendors, security experts and silicon design consultancies.

Learn how using Tessent software enables you to align with emerging standards and regulations while offering a complete end-to-end set of solutions to address the requirements of today’s automotive IC developments.

Processor trace gives developers access to critical insights and forensic capabilities to manage the risk of building embedded systems. This presentation covers an overview of the trace specification.

Software provides much of the functionality of a broad spectrum of devices and systems. Software quality – and the ways in which the software interacts with the hardware on which it runs – is therefore of paramount importance.

The novel multicore architectures of SoCs for machine learning (ML) and artificial intelligence (AI) applications are expected to deliver huge improvements in power efficiency.

Read more about the impact of long tail latency and server debug and details software strategies for latency avoidance and performance debug in this white paper.
Learn how to perform RISC-V trace using Lauterbach’s TRACE32 solution and the Tessent Enhanced Trace Encoder in this demo video.