Skip to main content

Overview

Kronos

High performance, high-throughput cell library characterizer for standard cells, multi-bit cells, and I/O cells.

A person in a suit and tie is standing in front of a large screen displaying a graph.
Key Features

Kronos Characterizer

High-performance library characterization tool that generates accurate Liberty and Verilog/VHDL models for a wide variety of cells including: standard, multi-bit, and I/Os. The tool supports complex stimulus creation and measurement methods, as well as versatile control of output model syntax.

Performance

  • High throughput with fast runtime & multi-simulation job control
  • Native integration with AFS & Eldo for high performance
  • Highly scalable architecture, parallelizable up to 1000’s of CPUs
  • Dynamic resource scheduling for on-the-fly modification of CPU resource pool size
  • Disk I/O optimized for improved data storage utilization
A person is standing in front of a building with a large window, holding a piece of paper with a drawing of a house on it.

Variation Modeling and Re-Characterization Capabilities

  • Fast & accurate LVF for timing, power, & constraints with full SPICE accuracy
  • Supports LVF Moments for nonGaussian distributions
  • Re-characterization flow adds new functions to existing libraries or creates new libraries
  • Accounts for changes in process models, cell layouts, & SPICE models
Rendering of nanometer circuit verification simulation

Characterization Outputs

  • Liberty, Verilog, and VHDL/VITAL models
  • NLDM and CCS timing, power & noise, and state-dependent models
  • LVF and Moments
  • IBIS model generation, and validation
Engineer using an integrated design solution to develop a printed circuit board

Join the IC design community

Join the discussion on new topics, features, content and technical experts.

Training and support

Access detailed user application notes, training resources and more.

EDA consulting

Helping you achieve maximum business impact by addressing complex technology and enterprise challenges with a unique blend of development and design experience and methodology expertise.