Emulation Platform
Veloce Strato CS
Veloce Strato CS is based on the purpose-built CrystalX accelerator chip delivering innovation to the emulation platform offering the fastest design iterations in the market, combined with usage flexibility, deterministic compile, and blade-level capacity up to 40+ Billion gates.
Get in touch with our sales team 1-800-547-3000

Performance and Capacity for IC Verification
Today’s IC designs are large and complex, routinely overpassing 10’s of billion gates combined with complex software workloads. The Veloce Strato CS scalable architecture supports the largest possible capacity requirements, scaling from 40 million gates configurations to 40+ billion gates.
Veloce Strato CS Single Blade
In addition to the multi-rack configurations detailed below, Veloce Strato CS is also available in a single-blade configuration, for users that want the same leading-edge Strato CS emulation performance, but in a smaller configuration for a limited number of users. Learn more...

Maximum Capacity, Scalable, and Multi-user
Veloce Strato CS is continuing the capacity leadership in delivering systems to emulate today’s largest chips. Veloce Strato CS is based on highly scalable and interconnectable blades delivering capacity scaling from 40 Million Gates to 40+ Billion Gates. The modular architecture and multi-user capability enables flexibility for sharing the system for different size designs and teams worldwide 24x7.

The Perfect Fit
Veloce Strato CS drops seamlessly into modern enterprise datacenters due to its blade architecture. It complies with modern data center requirements, hot-aisle/cold-aisle layout, air cooling (no water needed) rack footprint, standard cabling for power/networking and best power/gate efficiency.

Maximum Performance
Veloce Strato CS executes workloads and tests up to 5X faster compared to the previous generation Veloce emulation platform. The CrystalX Chip, Veloce Hardware and Software architecture is devised for the highest emulation performance. Veloce co-model channel architecture has been enhanced to boost the bandwidth requirement with increase in emulation speed and size of design.

Ready to talk to someone today?
We're standing by to answer your questions.
Get in touch with our sales team 1-800-547-3000
Join the IC design community
Join the discussion on new topics, features, content and technical experts.
Training and support
Access detailed user application notes, training resources and more.
EDA consulting
Helping you achieve maximum business impact by addressing complex technology and enterprise challenges with a unique blend of development and design experience and methodology expertise.