Chiplet IP on TSMC 3DFabric
Alphawave Semi tapes out its cutting edge UCIe™ 3D IP on the advanced TSMC (SoIC-X) technology in the 3DFabric platform, marking a significant evolution in the company’s chiplet integration capabilities!
Our IP Partner, Alphawave Semi, is an industry leader in high-speed connectivity IP with 112G and 224G SERDES chip designs across multiple nodes and fabs - enabling faster data transmission and greater reliability with lower power for designs in 7nm, 6nm, 5nm and beyond.
Latest News from our IP partner, Alphawave Semi

AlphaCORE LR MSS SerDes IP is a high-performance, low-power, DSP-based PHY that supports leading edge NRZ and PAM datacenter standards (1 Gbps to 112 Gbps) and protocols such as PCI-Express Gen1-6 and 1/10/25/50/100 Gbps Ethernet.

ApolloCORE Multi-Standard-Serdes (MSS) IP is optimized for MR & VSR applications. Highly configurable, it supports all leading edge NRZ & PAM data center standards (1 Gbps to 112 Gbps), with 40% power savings vs. leading LR SerDes

AresCORE is an extremely low-power, low-latency UCle™ Die-to-Die (D2D) PHY IP for very high bandwidth connections between two die within the same package through short-reach low-loss channels.

Alphawave Semi PipeCORE PHY IP is a high-performance, low-power, PCIe Gen 1 – Gen 6 PHY, capable of operating at 64 Gbps PAM4 PCIe Gen 6 rates. It includes a hardened PMA layer and a soft PCS layer deliverable.

The ZeusCORE PHY IP is a XLR, Low-Power, Multi Standard SerDes (MSS) IP that is highly configurable, supports all leading NRZ & PAM datacenter standards, and diverse protocols incl. PCie Gen 1-5 and 1/10/25/50/100 Gbps Ethernet.

GammaCORE is a Universal Chiplet Interconnect Express (UCle™ ) Die-to-Die Controller IP
that implements the latest UCIe 1.1 specification and supports UCIe Streaming protocol applications to best enable multi-die applications.

KappaCORE-64 is a customer-configurable CXL Controller IP that implements the latest CXL 3.0 specification, and when integrated with PipeCORE-64 PCIe PHY. forms a complete CXL solution.

PiCORE-64 is a PCIe Controller IP that implements the latest PCI Express 6.x specification and, when integrated with PipeCORE-64 PCIe PHY, forms a complete PCIe solution.

Alphawave Semi HBM3 IP Subsystem is the industry’s
first comprehensive solution for integrating high
bandwidth memory into SoCs, delivering the ultimate
in both high-performance and low power consumption.