Skip to main content

Overview

Calibre EUV

EUV's small wavelength allows for the continued advancement to smaller technology nodes. Calibre EUV provides a complete design through manufacturing flow for EUV applications, accounting for all modeled EUV effects across the Calibre platform in various tools for fast and accurate processing.

Silicon Wafers in plastic holder box
Technical paper

EUV full-chip options for logic via & metal patterning

Generating EUV full chip curvilinear masks offers maximum process window but the technology used to produce these masks remains too slow for full-chip logic manufacturing. We review several alternative approaches to using only inverse lithography technology (ILT) that offer between 4x to over 100x faster runtime with very similar lithographic metrics.

What you'll learn:

  • Why inverse lithography technology (ILT) is not practical for EUV full-chip curvilinear mask generation.
  • What alternative approaches exist with faster runtime that also achieve maximum process window.
  • How to produce curvilinear output masks with between 4x and over 100x faster runtime.
Doctor in white coat examining patient's throat with tongue depressor
Featured Capabilities

High-NA EUV features to achieve next-node resolution

Calibre EUV OPC modeling and multi-patterning offer comprehensive support addressing the unique challenges of High-NA EUV such as anamorphic optics (for source optimization, modeling, magnification, MRC, and field stitching) and mask 3D modeling to account for shadowing effects for High-NA EUV.

Explore resources and related products

Calibre EUV frequently asked questions