Aprisa AI
A fully integrated AI-powered technology in Aprisa that leverages advanced machine learning, reinforcement learning, and generative AI, to deliver a 10x boost in engineering productivity, a 3x compute-time efficiency improvement, and 10% better PPA results.
10x productivity, 3x compute efficiency, 10% better PPA
Aprisa AI builds on the correlation, ease of use, and faster time to design closure benefits of Aprisa and delivers a 10x boost in engineering productivity, a 3x compute-time efficiency improvement and 10% better PPA results, compared to conventional RTL-to-GDS workflows.
AI Design Explorer automatically identifies and implements the best RTL-to-GDS flows that result in 10% better design Performance, Power and Area (PPA), for advanced node IC designs, and according to the designer’s priorities. Its intelligent tuning algorithms converge on the best implementation strategy, while using computing resources 3x more efficiently and reducing the project’s time-to-tapeout.
Aprisa AI Design Explorer produces production-ready, readable, reusable and customizable flows that outperform expertly crafted design flows, and from which the engineering teams can learn from. It shows its results for transparency, verifiability and to augment the design team’s expertise.

Aprisa is fully integrated with Siemens EDA AI system. Generative AI Assist enables access to tool knowledge, tool commands, and best digital implementation practices available via natural language within the command-line interface or GUI and without leaving Aprisa.
Aprisa AI also provides real-time command execution for commands and options suggested by the documentation’s AI assist. The commands are validated by Aprisa and designers can execute these commands on the loaded design with a single click.
This feature delivers a productivity boost for the engineering teams and rapid ramp-up on Aprisa, and from project to project.

Aprisa AI redefines the RTL-to-GDS flow
Aprisa AI redefines RTL-to-GDS digital implementation by seamlessly integrating AI at the core of the flow. Aprisa leverages advanced machine learning, reinforcement learning, generative AI and Agents, to deliver on productivity, faster time-to-tapeout and optimal quality of results (QoR).
Core Machine Learning / Reinforced Learning
Differentiated Machine Learning and Reinforced Learning tools to accelerate schedules and deliver better QoR with transparent and verifiable production-ready results.
Integrated generative AI
Natural language interface boosts productivity and enables rapid ramp-up and deployment, all from within the Aprisa GUI and in a secure, personalized environment.
AI agents
Autonomous AI agents perform in a fraction of the time, design tasks that traditionally have required intensive manual effort by expert designers. The results are transparent to the user and customizable for complete flexibility.
Let's talk!
Reach out with questions or comments. We are here to help!