Skip to main content

DIRTT Timber Frame wird unterstützt von DIRTT Environmental Solutions

DIRTT is a leader in prefabricated, modular construction, providing multi-trade systems for life sciences, commercial, healthcare, education, hospitality, and public sector spaces. Our construction solutions combine physical products with digital tools to deliver high-performing interiors with design freedom, efficiency, and predictable costs, schedules, and outcomes. Manufactured off-site with precision in 21 days or less, DIRTT solutions ship ready for fast and clean installations, cutting construction schedules by up to 30%. Engineered for long-term adaptability, DIRTT's modularity simplifies ongoing maintenance and allows interiors to adapt or reconfigure as needs evolve.

Warum Prefabricated Timber Solutions?

Bring a natural touch to your space with structural capabilities and unique designs. Do it without long lead times or labor-intensive fabrication. Connections for our Timber Frame solutions are precision-milled in our factory, allowing components to be rapidly assembled on-site. Engineered to meet local requirements, our manufacturing process uses computer-controlled machinery, giving you a greater ability to construct unique shapes and forms. DIRTT Timber brings warmth, texture, and bold design elements to the built environment. Common applications of DIRTT Timber Frame include post and beams to frame rooms, canopies to enclose areas, mezzanines to maximize square footage, seating to create gathering space, and custom design elements to add flair. With DIRTT’s custom approach to timber, you benefit from design freedom. Build jaw-dropping sculptural expressions of timber that enhance the space, create a sense of place, and set your design apart.

Custom DIRTT Timber Frame Application

Vorteile

  • Fast, clean installation offers minimal disruption
  • Precision manufactured for high quality and durability
  • Supports sustainability goals with renewable materials
  • Design freedom with various texture and custom stain options
  • Aligns with biophilic design principles as a natural material

Besondere Funktionen

Ressourcen und verwandte Produkte entdecken

Zusätzliche Informationen und Ressourcen

Voraussetzungen