Skip to main content

DIRTT Headwalls wird unterstützt von DIRTT Environmental Solutions

DIRTT is a leader in prefabricated, modular construction, providing multi-trade systems for life sciences, commercial, healthcare, education, hospitality, and public sector spaces. Our construction solutions combine physical products with digital tools to deliver high-performing interiors with design freedom, efficiency, and predictable costs, schedules, and outcomes. Manufactured off-site with precision in 21 days or less, DIRTT solutions ship ready for fast and clean installations, cutting construction schedules by up to 30%. Engineered for long-term adaptability, DIRTT's modularity simplifies ongoing maintenance and allows interiors to adapt or reconfigure as needs evolve.

Warum Better Walls for Patient Care?

DIRTT’s prefabricated Headwalls help health systems save time and money during construction while delivering long-term operating benefits. Using our adaptable, modular system, these custom headwall assemblies simplify ongoing maintenance, reducing operating costs over time. Off-site manufacturing ensures quick, clean installations, making healthcare facilities operational much faster. DIRTT Headwalls combine the work of multiple trades, streamline project coordination, and mitigate budget and schedule risks. With extensive customization options for pre-finished, removable wall panels, these headwalls offer an efficient way to meet your unique healthcare compliance requirements. DIRTT’s thoughtful approach to material selection and medical-grade finishes lends to long-term durability. Our finished MDF wall panels are easy to clean, and infection-prevention gaskets keep germs from passing through the reveals into the wall cavity.

DIRTT Healthcare Headwall Application

Vorteile

  • Prefabrication accelerates construction timelines by up to 30%
  • Fast, clean installation minimizes downtime and on-site disruption
  • Simplifies project coordination and reduces budget or schedule risks
  • Modular design ensures adaptability and cost-effective maintenance
  • Customizable with medical-grade, durable, and easy-to-clean finishes
  • Integrate graphics, devices, technology, or writable surfaces seamlessly

Besondere Funktionen

Ressourcen und verwandte Produkte entdecken

Zusätzliche Informationen und Ressourcen

Voraussetzungen