Skip to main content

NX CAD buyer's guide

Discover information about system requirements, deployment options, data interoperability and management, add-on modules and token-licensing for NX CAD design and engineering products. You can also explore purchasing options as well as set-up instructions for NX X Design solution products.

Implementing NX CAD

Explore the system requirements and deployment options for Designcenter NX CAD; information about data interoperability, management and storage; as well as product and add-on options available for purchasing Designcenter NX CAD.

Version available for purchase: December 2025

Select...

NX CAD system requirements

NX CAD is only available for Windows. Learn more about the operating and hardware system requirements and recommendations for running NX CAD.

Operating system requirements & information for NX CAD

Designcenter NX December 2025 is supported with the following operating systems:

  • Supported: Windows 11, Windows Server 2022, RedHat/Rocky Linux 8.10, SuSE Linux 15
  • Limited support: Windows 10, Windows Server 2019, RedHat Linux 8, RedHat/RockyLinux 8.9
  • Support for Designcenter X NX Essentials: Windows, macOS, ChromeOS on a latest-supported version of Chrome, Edge or Safari

Hardware system requirements for NX CAD

Workstations: Designcenter NX December 2025 is certified to run on a number of desktop and mobile HP, Dell, Lenovo, Fujitsu, MSI and Siemens workstations.

Graphics cards: Designcenter NX December 2025 is also certified to be supported by a number of AMD Firepro/Radeon Pro, NVIDIA Quadro and Intel HD graphics cards. These graphics cards are supported only when used in supported systems configured by the OEM and using the recommended driver. No eGPUs or external graphics devices have been or are planned to be certified.

Supported devices for Designcenter X NX Essentials: You can launch Designcenter X NX Essentials on any device with an internet connection, including tablets and smartphones (iPhone 8 and above, recent iPad models, and Android devices with capable GPUs).

See details about certified workstations and graphics cards.

Recommended hardware specs for NX CAD

  • 32 GB RAM or more

    • NX is capable of handling large assemblies and very complex parts. For the optimum user experience and application performance, we recommend that you install as much RAM as can be installed in the client workstation that is running NX.
  • 9.0 GB of disk space required for installation (includes prerequisites)
  • True Color (32-bit) or 16 million colors (24-bit)
  • Screen Resolution: 1920 x 1080
  • Video RAM: 2GB

Minimum hardware specs for NX CAD

  • 8 GB RAM
  • 9.0 GB of disk space required for installation (includes prerequisites)
  • 65K Colors
  • Screen resolution: 1920 x 1080
  • Video RAM: 2GB

Please reboot your system after installing NX or maintenance packs.

Cloud

NX June 2025 can be run with a number of certified cloud configurations with Microsoft Azure, Microsoft VMD and Amazon AWS.

Purchasing and setting up NX CAD products

Explore where and how to purchase and how to set up the the NX X Essentials, NX X Design Standard, NX X Design Advanced, NX X Design Premium solutions. Additionally, get details on where and how to purchase NX X Value Based Licensing and other NX CAD products.

Select...

Where to purchase NX CAD products

You can purchase NX CAD products directly from our product pages or you can contact sales. The NX X Design solutions are highlighted below, but you can also visit our product index to view all NX CAD products available for purchase.

NX X Design solutions, NX X Value Based Licensing and the Siemens Mechanical Design Software solution are available for purchase directly on our website.

If you are interested in purchasing Fibersim, the Sony-XR head mounted display for NX Immersive Designer or are interested in on-premises deployment of NX Design solutions, please contact sales.

Related resources

Not ready to make a purchase? Explore these additional resources to learn more about the NX X Design solutions and NX X Value Based Licensing offerings.