Skip to main content

Why AI Motion?

Reinforcement Learning enables a new class of machine control. Without requiring historical measurement data, AI learns autonomously on a digital twin of your system, exploring thousands of scenarios to find the optimal control strategy for your application. This control is then deployed to your machine: as pure SCL code for SIMATIC PLCs or as native Python on Industrial Edge via AI Inference Server. The result is robust, real-time control that adapts seamlessly to dynamic processes and unpredictable inputs, such as randomly arriving products.

3585b62e-25c0-4698-84a9-a385d8e125e3 - IntroV1 original

Maximize performance, minimize engineering effort

AI automates the optimization of your control logic. It eliminates time-consuming algorithm development, coding and tuning. Achieve superior performance without increasing engineering resources or project timelines.

Control strategies tailored to your application

Balance throughput, energy use, wear, and quality with precision. AI Motion learns your specific objectives and delivers control strategies optimized for your exact machine requirements.

Built to handle real-world variability

From wear and friction to changing products and environments - AI Motion is made to manage uncertainty. The result: stable, high-performance control even under dynamic, unpredictable conditions.

Featured capabilities

Deploy AI control on PLC or Industrial Edge

Integrate the AI Motion control in your automation solution as SCL function block on your SIMATIC PLC or as native Python code on Industrial Edge via the AI Inference Server. Both options ensure real-time execution and seamless integration into your existing automation architecture – without disrupting your engineering workflows.

3009cdaf-5ea0-44a6-92a1-c9ea31f37fdb - FeaturedCapabilities-1 original

Specify machine configurations and control objectives

Every machine and application has different priorities. Define and weight your key objectives, such as throughput, accuracy, energy efficiency, mechanical stress, or waste reduction. AI Motion learns the optimized trade-off and delivers a control strategy precisely aligned with your application goals and performance targets.

9af72189-bac0-4401-8aaa-2cd33ac0fe0d - CSC-screenshot original

What is your Control Challenge?

From winding systems to conveyor flow optimization and precise product positioning, AI Motion is built for complex, dynamic processes. Use proven training environments or bring your own challenge. Whether your use case is established or entirely new, we help you unlock optimal control performance.

f5242320-2aec-4828-b0a8-de260bc9f57c - Unwinding-AI-for-dark-background original 2

Getting started with AI Motion

Select...

Share Your Application

Send us key information about your machine and control task. Use our dedicated forms for Intelligent Infeed or Intelligent Winding to get started quickly. Our experts will review your requirements and guide the next steps.

Discover how others use AI Motion

2295f6b5-2867-4ecd-98e4-8ad5a45fe0c1 - AI Motion - DSC00602 medium

Sollas | AI improves machines running on a Siemens PLC

Sollas and Siemens used AI to improve control of high-end packaging machines in TIA Portal. The result: perfectly wrapped boxes at up to 160 per minute instead of 120 – without compromising quality or precision.

Explore additional resources

Watch

Article | AI and the chocolate factory
Article | AI improves machines running on a Siemens PLC

Technical details

Presentation | AI-based Optimization for Motion Control

Get started