Active Integration
Get a streamlined solution for integrating external enterprise systems with Teamcenter with predefined connectors. Create re-usable connector steps based in API endpoint definition of external enterprise applications.
Synchronize your product development processes with data from a variety of systems, including enterprise resource planning (ERP), manufacturing execution systems (MES) and customer relationship management (CRM). With Teamcenter Gateway for Enterprise Applications (T4EA), you ensure the right data is available at the right time, wherever it is needed.
Leverage the proven reliability of the Teamcenter Gateway for SAP Business Suite and the Teamcenter Gateway for Oracle E-Business Suite. Access flexible capabilities that allow you to configure and share information in a variety of ways.
Connect with some of the most widely used interfaces: application programming interfaces (APIs), web services/Simple Object Access Protocol (SOAP), structured files such as Extensible Markup Language (XML), Java Database Connectivity (JDBC)/Open Database Connectivity (ODBC) connectors and flat files.
Facilitate smooth data and process integration between Teamcenter and a wide range of enterprise applications.
Deliver bidirectional information sharing and exchange with the benefits of business logic driven content federation.
Integrate multiple applications with Teamcenter using one common framework.
Configure, upgrade and extend your capabilities with a flexible and agnostic integration.
Conveniently search for objects stored in other applications from your Teamcenter environment. Searching for relevant information is fast and easy no matter where it is stored.
Run change processes and define additional business rules to drive process flow.
Obtain company-wide consistent data and optimized processes. Ensure that your business needs determine how the integration operates, not the capabilities of the integration software.
Eliminate the need for complex customization with our codeless interface configuration. By abstracting the Teamcenter API, implementers can focus solely on the business transfer use cases.
This cross-system integration technology enables automation and streamlining of business processes, making it flexible and easy to tailor to your specific industry, customers, groups, roles, projects, programs and processes.

The Semantic Integration Framework revolutionizes Teamcenter connections through T4EA by introducing a standardized semantic layer. Pre-defined business objects create a universal language between systems, enabling faster integrations and simplified expansion. This neutral layer bridges different data models, reducing implementation time while ensuring system-flexibility for updates.

Siemens offers world-class customer support for all Active Integration products.
Siemens Xcelerator Academy offers on-demand or instructor-lead training options for Active Integration solutions.
Gain new perspectives on Teamcenter and the PLM market in general.