Skip to main content

Type-tested combinations

Control panel tip: Make use of type-tested combinations for the US market and handle short-circuit current rating (SCCR) with ease.

Did you know why using type-tested combinations matters?

Type-tested combinations are important in ensuring the safety, reliability, and efficiency of electrical installations. They provide confidence to engineers, installers, and end-users that the equipment will perform as expected under normal and fault conditions. Calculating the short-circuit current rating of a control panel is challenging, particularly when aiming to meet the required levels for a specific installation site. In the United States, the National Electrical Code (NEC) references UL 508A Supplement SB as the recognized method for determining SCCR.

3b253cfe-754e-4a86-af48-678d9bcfaa9b-Visual-Portfolio-type-tested-1280x720

Time-saving tips for your project