Skip to main content
Automation for the circular economy

Implementing the circular economy with Siemens and OSAI

Extract precious metals from electronic waste with the RE4M system. Thanks to TIA Portal integration and Siemens Industrial Edge, we optimize the recovery of gold, silver, and copper, making recycling processes faster, more scalable, and sustainable for modern industry.

Revolutionizing recycling with industrial automation

The WEEE recycling sector faces crucial challenges in efficiency and sustainability. OSAI Green Tech’s RE4M solution addresses these needs by automating the selection of precious metals. Thanks to the partnership with Siemens, the plant integrates 4.0 technologies that ensure operational precision, reducing waste and transforming scrap into strategic resources for a low-impact future.

Optimizing resource recovery with digital solutions

Symbol für flexible Infrastruktur mit gekreuzten Pfeilen zwischen Puzzle- und Fabriksymbol.

Integrate systems into TIA Portal

Unified management of HMI, PLC, and drives in a single framework to simplify engineering and accelerate plant commissioning times.

Symbol für Effizienzherausforderungen mit Computersymbol und Fabrik, flankiert von Energie- und Wachstumssymbolen.

Monitor consumption in real time

Use of Siemens Industrial Edge's SIMATIC ET200 SP Energy Meter and the Energy Manager app to detect anomalies and optimize the system's energy performance.

Symbol für Nachhaltigkeitsherausforderungen mit CO₂-Wolke und Pfeil nach unten zur Darstellung reduzierter Emissionen.

Harness the power of Industrial Edge

Advanced data processing directly on the machine for intelligent energy management and effective predictive maintenance.

OSAI: digital excellence in metal recovery

OSAI - image 01

Optimizing extraction from electronic waste

The RE4M system is designed to identify and recover critical metals like gold, palladium, and copper from discarded circuit boards. Siemens automation ensures maximum reliability in the selection process, allowing OSAI Green Tech to offer a flagship solution in the sustainable technology sector.

Managing energy with pinpoint precision

Thanks to the multimeter integrated into the SIMATIC ET200 SP PLC, every variation in consumption is tracked. Integrating these metrics into the Siemens Industrial Edge ecosystem allows the technical team to view detailed dashboards, turning raw data into operational decisions to reduce the plant's carbon footprint.

OSAI - Image 03
OSAI - image 02

Accelerating industrial digital transformation

The synergy between Siemens and OSAI proves that digitalization is not just a competitive advantage, but the engine of the circular economy. The flexibility of networking devices and smart electromechanics ensure the plant can evolve with the needs of the recycling market.

The goal of our collaboration was fully achieved: having a single interface for all automation and electromechanical components, plus the possibility of energy monitoring and optimization through digital solutions.
Fabrizio Clemente, Project Manager, OSAI

Start your journey