Skip to main content

Special applications

Large volumes, process cabinets, machine tools—there is always a solution to meet your specific needs.

Automatic extinguishing – Special risks

Download our dedicated brochure on extinguishing solutions for special risks.

Siemens Exxfire Connected

Our Siemens Exxfire Connected system is an innovative, connected solution, recognized with CNPP Certified. It is designed for the protection of small sealed volumes such as server racks, electrical cabinets, process cabinets, or site cabinets.

It is an integrated early smoke detection system using aspiration, which continuously monitors the air quality inside the protected space. This is complemented by an autonomous and automatic fire extinguishing system. Extinguishing is achieved by the release of nitrogen generated from solid cold-gas generators.

The nitrogen production process—low noise, ambient pressure, and minimal temperature variation—does not affect equipment integrity.

All standard fire protection equipment can be integrated or connected (alarms, door contacts, manual call points, etc.).

Siemens Exxfire Connected provides effective, integrated, and recognized fire protection through an innovative process!

Sinorix Foam(water and foam agent extinguishing system)

Sinorix Foam offers the ideal solution for special applications requiring massive, rapid extinguishing without destructive effects. Foam cools the fire source, covers and surrounds it with an insulating layer that prevents the spread of heat and combustible gases.

Its high fluidity enables foam to quickly flood the fire zone and easily bypass obstacles. Using the minimal amount of water required to generate stable foam, the system can submerge protected areas without overwhelming them with a damaging deluge. With the best foam concentrates, system performance is guaranteed over time. The foams are non-aggressive and non-toxic.

Sinorix Al deco

The object protection extinguishing system is designed mainly for machine tools using coolants and lubricants that do not mix with water and can trigger fires.

The system consists of a permanently pressurized linear pneumatic detector and a CO₂ extinguishing agent cylinder. The linear pneumatic detector is a tube that bursts under rising temperature. The rapid pressure loss in the tube ensures quick activation of the CO₂ cylinder valve.

Sinorix Poudre

Extinguishing powders are highly effective and fast-acting agents. The sudden three-dimensional extinguishing effect of the powder cloud results from both inhibition and smothering.

The formation of melting layers on glowing fuels prevents oxygen diffusion to the fire source, reduces heating of the surroundings, and avoids flame re-ignition. The most common component is borax. The particle size of the extinguishing powder also plays a key role, balancing high specific surface areas with the flow and storage challenges of powders that are too fine. Particle sizes between 10 and 100 μm and specific surfaces around 2,000–3,000 cm²/g are generally optimal.

Powders are effective in open air and present no danger to people. They are frost-resistant and can be used in the presence of electrical currents.