Fewer errors and wasted time with TIA Openness
Ben has been working with TIA Openness for several years to program and configure machines. “If you work on machines with a large number of components and sequences, you soon start copy-pasting the code. Mistakes inevitably creep in there and it takes you a long time to rectify them.”
“With TIA Openness, you make fewer mistakes and lose less time,” Ben continues. “You start with a machine description: how are the sequences connected, what are the components, etc. The software notifies you if something is wrong in your build. That’s how you avoid mistakes. If you don’t get any more notifications, you can generate your data and function blocks.”
“Those standardised blocks are building blocks that you can very easily work with in a modular way later on,” Wout explains. “If you have that basis in place, then afterwards you can work a lot more efficiently when, for example, you reorder your machine or develop the next model. TIA Openness also gives you as a machine builder more scope for custom-made work. You have your standard blocks and you put an extra layer on top according to your customer’s needs.”
“For example, for our P3000, TIA Openness allows me to easily generate alerts in different languages,” says Ben. “I simply make copies of the code - one per language - and import them into the HMI interface, where they are translated. Some customers want to see immediately in the HMI alerts which component is faulty. This in turn can be done by adding a reference in the alert referring to the machine diagram. And if you change something in the programming via TIA Openness, you can rest assured that all other info will remain correct. That was not the case before.”