SIMATIC TOP connect

With SIMATIC TOP connect, Siemens delivers a complete range of connection technology for the SIMATIC S7-300, S7-1500 and S7-1200, as well as for the SIMATIC ET 200M, ET 200MP and ET 200SP and LOGO!. Pre-assembled for an easy plug-in. Various versions are available: the fully modular connection according to the modular design principle and the flexible connection with bundled single cores, or conne…
SIMATIC TOP connect
With SIMATIC TOP connect, Siemens delivers a complete range of connection technology for the SIMATIC S7-300, S7-1500 and S7-1200, as well as for the SIMATIC ET 200M, ET 200MP and ET 200SP and LOGO!. Pre-assembled for an easy plug-in. Various versions are available: the fully modular connection according to the modular design principle and the flexible connection with bundled single cores, or conne…