Mobile apps
Siemens offers several mobile device applications to ease and enhance the use of our products and solutions. Find further information about building technology apps below.
HVAC and Building automation apps
ABT Go is the mobile tool for commissioning and maintenance tasks of Siemens devices used in building automation and control systems. Available features are:
- Access to Siemens devices for commissioning and maintenance tasks based on security authentication
- Support of Siemens devices (DXR2.E.. or PXC3.E..) with Ethernet (BACnet/IP) communication
- Fast overview of all devices in the network (name, type, IP address, location, equipment ID)
- Easy and intuitive diagnostics in one list for all devices or via graphic for one device
- Dashboard for a fast overview of the device commissioning status
- View, manage and report commissioning status of each data point (not checked, failed, passed)
- Add/change the assignment of KNX PL-Link devices
- Indication of manually overridden data points and data points in alarm
- Commanding of data points (manual operation) and alarms (acknowledge)
- Check and change data point parameters and properties (I/O, buses)
- Replaces local user interface for commissioning
Download the ABT Go app:
Using the Combi Valve Sizer app from Siemens, it is very easy to select the right Acvatix combi valve and matching actuator. This way, the design of energy-efficient HVAC plants becomes very straightforward: Enter or get calculated the required maximum volumetric flow, select other features such as type of threaded connection, PN class or DN size – and the ideal type of combi valve will be displayed. The matching type of actuator is just as easy to find. Also, all data sheets are provided.
Now, the right motorized valve is at your disposal, but you would like to know the presetting you need to ensure the required volumetric flow. The Combi Valve Sizer does this job for you as well. This also works in the reverse sense, if you would like to find the maximum volumetric flow resulting from a certain presetting.
The latest app version is available in English, German, French, Italian, Spanish and Russian. The portfolio was updated with flanged combi valves and the suitable actuators. Furthermore two new functions were implemented:
- You can obtain the presetting of the selected valve directly by tipping on the graphic chart of the volumetric flow and
- you can enlarge the product pictures with a single tip on the picture.
Download the Combi Valve Sizer app:
Desigo CC, the integrated building management platform of Siemens, offers mobile remote access to building automation and alarm management via a native mobile app. The Desigo CC app gives building managers complete mobility. Operators or buildings managers can access buildings equipment, optimize settings and monitor performance quickly and easily – anytime and anywhere. In addition, alarms are delivered to the users, allowing managers to take action right away and ensuring uninterrupted availability of all building systems. Optimized for small, handheld touchscreens, the app has an intuitive user interface and runs on any Android- or iOS-based smartphone or tablet.
The Desigo CC app lets an operator view and handle the alarms and objects of the integrated building management platform Desigo CC from Siemens. The available features are:
- Access to Desigo CC alarms based on security privileges
- Filtering of the alarms based on category, discipline, status and time criteria
- Commanding of alarms (acknowledge, reset, silence, un-silence)
- Alarms notifications with filters against category
- PIN code configuration to increase protection
- Support of HTTPS connection
- Sharing of alarm information via SMS and e-mails
- Access to views to see current status of configured objects with possibility of commanding them based on security privileges
Download the Desigo CC app:
With the HomeControl app from Siemens, you have an intuitive and simple control for your heating, air conditioning and ventilation system, as well as light and shading control. The recent version contains a new and mobile operating philosophy available in five languages:
- German
- English
- French
- Italian
- Spanish
Whether at home or on the go, the new Siemens HomeControl app provides you with constant access to the HVAC regulator product lines Synco™ living, Synco™ 700, Sigmagyr® und Albatros™. At a glance, you can see whether the system at home or your vacation home is working without interruption. If adjustments are required, the user friendly navigation enables access to the most important information and settings. Additional to your existing hardware you need only a Web server OZW to connect your app to your home automation.
No tool is necessary for configuration. The device contains device-specific preference pages that can be adjusted at any time as needed.
Thanks to the Scan to HIT app you have the opportunity through a simple scan of the 2D code, which can be found on the product, to get information such as product or technical specifications. Furthermore you can download documentation as data sheets or installation instructions of the product. After a successful scan you will be redirected to HIT. HIT offers the following benefits:
- Access to more than hundred products
- Access to all documents of the product
- You can save the product to your favorites
- and much more
At a glance, you see whether your system at home or in the office is working smoothly. The Synco IC app provides you with user friendly operation of your HVAC system for Siemens controller families Synco™ 700, Sigmagyr®, Synco™ living und Albatros™.
The app establishes an encrypted connection to your plants. With your Synco IC login you can monitor and operate all your plants without any configuration. Seven languages are supported: English, German, French, Italian, Spanish, Dutch and Czech.
Preconditions are a Synco webserver OZW772 or an LPB webserver OZW672 with firmware 5.2 or higher and an account for Synco IC.
Download the HomeControl IC app:
It has never been easier to adjust your room temperature to your liking and save energy costs at the same time. With the Siemens Smart Thermostat RDS app, you can control your Siemens Smart Thermostat from anywhere, at any time.
With the Siemens Smart Thermostat app you can:
- Monitor and control your room temperature and humidity level
- Check the air quality level in your room
- Change temperature set points for your thermostat modes (Comfort, Economy & Unoccupied)
- Set a time schedule for every day of the week
Download the Smart Thermostat app:
With the Navigator Data Services App, you can…
- submit your meter readings fast and easy
- navigate through the tree structure of your clients and sites
- instantly find your most important meters
- see the history of readings for all meters
- search for meters by scanning the QR Code
Fire safety apps
Puts essential fire safety information and controls in the hands of authorized users, anytime, anywhere. It combines secure mobile access, real-time visibility, customizable notifications, testing workflows, and remote commanding in a single app.
- Biometric login
- Sites status overview
- Live and historical events
- Customizable push notifications for fast incident response even when you are offsite
- Testing with Electronic Detector Tester
- Remote commanding with geofencing:
- Switch off alarm devices
- Switch off/on zones
- Reset system
Download the Building X Fire Connect App:
Connects teams, devices and project information in one digital installation workflow. It increases installation quality through greater transparency and coordination. The result is faster commissioning with lower project effort and fewer errors.
- Scan device serial numbers
- Offline work capability by downloading projects beforehand
- Device management on site
- Seamless collaboration with messaging function
- Floor plans for precise mappings
- Line testing and troubleshooting with Fire Field Assist
Download the Building X Fire Install App:
Security apps
Enabling quick and secure, user friendly access to video from your Siveillance VMS system on your Smartphone or Tablet.
Siveillance VMS Video Key features:
- Video Push: A feature that allows you to push video from your mobile device’s camera directly into your Siveillance VMS solution
- Control outputs and events, such as opening and closing doors and switching lights on or off
- View, define and create exports
- HTTPS support for secure connectivity
- View live video from one or multiple cameras
- Play back video recordings
- Control pan-tilt-zoom cameras
- Set up multiple servers and connect to cameras from different sites
- Available in multiple languages
Download the Siveillance VMS app:
General apps
With the Industry Online Support App you have access to more than 300,000 documents about all the Siemens Industry products - any time and anywhere. The main functions are:
- Scan your product codes / EAN codes for a direct display of all technical and graphic data (e.g. CAx data) about your Siemens Industry product.
- Send your product information or entries per e-mail in order to process the information directly at the workstation.
- Send your requests to Technical Support at your convenience. Detail information can easily be added using the scan or photo function.
- Use the offline cache function to save your favorites to your device. In this way you can call these entries, products and conferences even without network coverage.
- Transfer PDF documents to an external library.
- The contents and surfaces are available in six languages (German, English, French, Italian, Spanish and Chinese) – including a temporary switching to English.