Skip to main content

SIMATIC WinCC Unified

Easy to learn, easy to use, easy to operate: SIMATIC WinCC Unified offers you the latest in technology, all packed into a future-proof HMI platform. Discover a new level of industrial operations from panel- to edge- to PC-based operation and control.

Industrial operations for machines, lines and plants

Enjoy all the benefits of cutting-edge industrial operations with a system that covers any visualization requirement:

  • Seamless integration of hardware and software
    Bring visualization performance to different platforms, from Panel-based, to Edge-, to PC-based HMI.
  • Optimized machine transparency
    Operate complex machines efficiently and reduce downtime and significantly.
  • Easy standardization
    Save time and reduce engineering risks as well as training and maintenance costs with a consistent operating concept.
  • Flexible extensions and openness for individual solutions
    Realize tailored HMI and SCADA solutions for any industry or seamlessly integrate custom controls.
  • Integration platform
    Linking data from production with the IT world via the open and standardized interfaces.
Showcasing devices within the WinCC Unified System

Key benefits

Provide unparalleled scalability

SIMATIC WinCC Unified is designed to run anywhere, anytime at different platforms and environments and offers a wide range of options for flexible data integration, industry-specific requirements, and user-specific applications.

Runs anywhere, any time

Ensure optimum usability and homogeneous user interfaces regardless of the device due to technologies such as HTML5, SVG, and JavaScript - also via secure access using maintenance-free web clients.

Besides intuitive operating concepts using multi-touch gestures with 2-hand operation of machines or enahced zooming, panning and decluttering, modern design is the showcase of your company and a decisive added value to prevail in the tough competition through unique selling propositions.

Standardization reduces complexity

Standardized HMI solutions save time in engineering and reduce the risk of errors as well as maintenance costs for HMI management. Operational efficiency is increased, and training times are reduced.

Use the ready to use libraries like Industry Library or the Control Function Library (CFL) to standardize process visualization and control or leverage the benefits of modular production with Module Type Packaging (MTP).

High level of openness

Develop tailor-made solutions easily, quickly and precisely according to your needs and requirements. For maximum flexibility, the TIA Portal offers an Openness API and the "SiVArc" option to significantly reduce engineering effort through automated generation.

A runtime API provides full read/write access to the WinCC Unified Object Model and RT data via standard programming languages. This allows the RT functionality to be easily extended by integrating web-based tools, controllers or your own applications directly into the user interface, which avoids switching between different tools.

Integration Platform

Connect directly to SIMATIC S7 controller, establish native connectivity to systems ofother manufacturers (e.g. Modbus, Allen Bradley) or use the standardized OPC UA interface for the exchange of automation data with IT systems via standardized interfaces. In addition data can also be exchanged with MQTT brokers or access online or historical data via the GraphQL interface.

Explore products with SIMATIC WinCC Unified

Select...

Discover how others use SIMATIC WinCC Unified

View additional resources

Frequently asked questions