Skip to main content
A product image of a Profinet industrial Ethernet device with a blue and white color scheme.

PROFINET – Industrial communication for digital product

Optimize your industrial communications with PROFINET industrial ethernet, enabling real-time, secure and flexible connectivity from field to cloud.

FLEXIBLE, EFFICIENT NETWORKING

Real-time communication for industrial automation

PROFINET delivers flexibility, efficiency and performance to industrial communication, enabling integrated processes from field level to cloud via OPC UA.

PROFINET software and tools offer:

Openness: Achieve manufacturer-neutral automation, investment protection and standard web-based commissioning, diagnostics and remote maintenance.

Flexibility: Implement innovative machine and plant concepts with support for wireless communication, safety-related networks, flexible topologies and easy expandability.

Efficiency: Reduce costs and downtime through fast diagnostics, easy cabling and quick device replacement.

Performance: Boost productivity with precise motion control, high-speed controllers and the deterministic synchronization of devices.

Cables in connected to a device with illuminated green status lights.

Explore products

Configure, monitor and optimize PROFINET networks with powerful software tools. Enable fast commissioning, automated inspection, proactive planning and validation to ensure efficient and resilient industrial communication.

PRONETA: Network analysis and IO check

Discover how to test the wiring of switch cabinets with PRONETA, the free PROFINET network analyzer. Learn to perform network analysis and IO check quickly and effectively — even without engineering software.

Person lying prone on floor in what appears to be a clinical or training space simulation.

Frequently asked questions

How can I use PROFINET in the manufacturing industry?

PROFINET enables high product quality and reliability from single machines to entire production plants through fast, deterministic real-time communication and integrated safety and diagnostic functions.

In machine building, it supports cycles as fast as 31.25 µs, large quantity structures with up to 512 stations per network and fast start-up under 500 milliseconds. Innovative machine concepts are possible with only a single cable for all I/O and Ethernet communications without compromising machine safety.

In plant engineering, PROFINET reduces complexity, enables centralized engineering for the entire process and provides maximum flexibility for building, renovating or reusing plant sections.

How can PROFINET be used in the process industry?

PROFINET delivers end-to-end and secure communication across process plants, enabling fast, reliable exchange of critical process data through redundant ring structures, comprehensive device and network diagnostics, and functional safety with PROFIsafe.

It supports industries from oil production to wastewater treatment, rolling mills and solar panel manufacturing, offering greater flexibility, simpler operation and additional redundancy options. Extended features — such as online updates, proxy technologies, and redundancy functions — help maintain high plant availability and cost-effective processes.

How can PROFINET be used in the process industry?

PROFINET accelerates development for PROFINET devices by providing extensive know-how and proven hardware and software components. Siemens development packages help meet complex requirements in the shortest possible time, while experts can help with technology consulting to successful certification.

Discover the possibilities

A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.

Cybersecurity for Industry

Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. For more information about industrial security, please visit.