SINAUT telecontrol
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Produktbild | ![]() |
![]() | |
| Produktbild | ![]() |
![]() | |
Although SINAUT ST7 and SINAUT MICRO are independent systems, they can be combined together in one plant. The combination is implemented in the control center's PC.
SINAUT MICRO is appropriate where smaller amounts of data have to be transmitted to permit monitoring and control of remote stations using wireless techniques with the GPRS service of the GSM mobile radio network.
The range of hardware components comprises the following:
SINAUT ST7 is based on the SIMATIC S7-300 and S7-400 systems as well as on WinCC/PCS 7. For communication over WAN, it supports these systems with the required hardware and software components. Versatility and modularity – both in the design of the process stations and in the selection and combination of the available networks and transmission paths – are two of the decisive advantages of this telecontrol system.
SINAUT ST7 facilitates an integrated communications concept (TIA) and complete integration into the SIMATIC environment. The modular design and the support of a huge variety of transmission media, network forms and operating modes permit the design of flexible network structures that can also contain redundant links.
By using all forms of transmission media (e.g. dedicated line, wireless, dial-up networks, mobile wireless), the networks can be optimally adapted to the respective local conditions.
The SINAUT ST7 configuring software and STEP 7 permit simple and cost-effective configuration even of highly complex networks and their extensions.
The system also supports data exchange with devices of the previous system SINAUT ST1 (based on SIMATIC S5).
In addition to the use of these classical networks, SINAUT communication is also possible over IP-based WANs, namely:
The range of hardware components comprises the following:
1. Standard software for SINAUT ST7 consisting of the individual packages
|
|||||||||||||
| Additional links: | |||||||||||||
| |||||||||||||
| Industries: | |||||||||||||
| |||||||||||||