|
|
www.siemens.com/robicon-perfect-harmony
ROBICON Perfect Harmony The Perfect Harmony of Performance, Process and Technology
| In the ROBICON Perfect Harmony, a series of low voltage cells
are linked together to build the medium voltage power output of the drive
system. With this topology, the drive can be scaled precisely for a very wide
range of voltage and output power. Additionally, the ROBICON Perfect Harmony
offers increased availability because of its modular design and ability to
bypass any one cell during operation while maintaining the full output voltage. |
 |
| Furthermore, the integral transformer with phase-shifted
secondaries provides 18-pulse or better input harmonic cancellation with a power
factor above .95 under any operating conditions. This eliminates the need for
input harmonic filters or power factor compensation, while completely avoiding
any common-mode voltages from being imposed on the motor. The quality of the
output voltage is so close to perfect sine-wave shape that motors of literally
any type – old or new, low-speed or high-speed – can be operated without any
additional stress. Issues related to dV/dt, overheating and increased torsion
vibrations are a thing of the past. |
ROBICON Perfect Harmony - Customer benefits
- Very small footprint
- No output transformer required – motor voltage 2.3 to 13.8 kV can be
provided directly
- No harmonic line filters or power factor compensation required
- Engineered to continue operating through component failures that would
completely disable conventional drives. The patented cell-based configuration
maximizes availability, letting the customer determine the right time to perform
maintenance, while the modular design reduces system repair time to minutes.
- The cell bypass option ensures automatic bypass of a failed power cell in
typically 450 milliseconds or less (less than 1/2 of a second) through a
redundant bypass control that is completely separated from each power cell
- The optional process-tolerant protection system (ProToPS®) in combination
with cell bypass supports the high reliability and availability of the Robicon
Perfect Harmony. Instead of tripping the drive and automatically shutting down
the system due to a malfunction, ProToPS provides a hierarchical system of
warnings. This control strategy allows time to evaluate the situation and
respond appropriately to avoid a system shutdown.
- No common mode motor insulation stress – the Robicon Perfect Harmony
includes an integral isolation transformer
- Compatible with both new and existing 1.0 service factor induction or
synchronous motors from any manufacturer without any special design
considerations
- No significant drive-induced torque pulsations – even at low speeds
- No need for expensive flexible couplings
- No cable length restrictions
ROBICON Perfect Harmony - Technical data overview
| Brief overview |
| voltage range: |
2.3 – 13,8 kV |
| power range: |
0.2 – 132 MVA |
| cooling: |
air cooled up to max. 6.7 MW water cooled from 2.2 MW |
| max. output frequency: |
330 Hz standard |
| open/closed loop control: |
- sensorless vector control (optionally with sensor) - communication with all current BUS systems - automatic motor identification - automatic start-up |
| degree of protection: |
IP21 or higher air cooling
IP52 water cooling |
| Rules and standards: |
ANSI; NEMA; UL; CSA; CE |
ROBICON Perfect Harmony - typical applications
- Retrofit
- Power generation - ROBICON Perfect Harmony can ride through voltage dips or
power outages
- Water/Wastewater - ROBICON Perfect Harmony provides high output voltage at
low power
- Oil & Gas - Small footprint, high availability
- Pulp/Paper - ROBICON Perfect Harmony provides high output voltage at low
power
|
All about ROBICON Perfect Harmony

|
|