SIMATIC Rack PC
Flexible, powerful industrial PCs in 19" design
SIMATIC Rack PCs are flexible industrial PC systems in 19" design with high system availability for high-performance applications.
Suitable for horizontal and vertical application, they facilitate the realization of manifold tasks:
- Measuring, open- and closed-loop control of industrial processes
- Visualization of production processes
- Image processing, e.g. within the scope of quality inspections
- Data acquisition and management, e.g. for recipe management
| |
Rack PC 547B
Maximum performance at an attractive price with Intel Core2 Duo processors |
Rack PC 847B
Maximum expandability and industrial functionality with Intel Core2 Duo processors |
| Available operating systems |
Windows 2000 / XP Professional / Vista Ultimate, Windows Server 2003 |
Windows 2000 / XP Professional / Vista Ultimate, Windows Server 2003 |
| Available memory media |
HDD 250 GB, 2x 250 GB, RAID1 2x 250 GB installation internal or in removable frame |
HDD 80 GB, 160 GB, 2x 160 GB, RAID1 2x 160 GB installation internal or in removable frame |
| Networking options (onboard) |
1x Gigabit-Ethernet |
2x Gigabit-Ethernet 1x MPI/PROFIBUS (optional) 3x PROFINET (optional) |
| Expandability with cards |
4x PCI, 1x PCI-Express x16, 2x PCI-Express x1 |
7x PCI, 1x PCI-Express x16 or 7x PCI, 1x PCI-Express x16, 3x PCI-Express x4 |
| Long-term availability |
| Availability |
At least 1.5 years |
3 to 5 years |
| Repair and spare parts service |
3 years |
5 years |
| Industrial compatibility |
| Shock / vibration / dust protection |
1g / 0,2g /  |
5g / 0,5g /  |
| Ambient temperature during operation |
5 … 40 °C |
5 … 50 °C |
| Options for increased system availability |
| Second hard disk |
 |
 |
| Mirror disk technology (RAID1) |
 |
 |
| Diagnostics software: DiagMonitor |
 |
 |
| Backup software: Image Creator |
 |
 |