1. Home
Designer wearing a telemetry glove, next to a prototype arm and hand

NX software

The award-winning NX software helps designers and manufacturers deliver better products faster using powerful, integrated CAD and CAM solutions that realize the full value of the digital twin.

A complete design-to-manufacturing solution

Scalable NX CAD/CAM (computer aided-design/manufacturing) software empower startups, mid-size and multinational corporations to gain a competitive advantage in their markets.

Help your teams collaborate more effectively and deliver innovative, high-quality products faster—with unparalleled precision—using NX CAD and NX CAM solutions.

A graphic of a pair of VR goggles, next to a wireframe of the same goggles

The NX CAD/CAM advantage

50%

Faster product design cycles

Create high-quality new products with less rework and fewer prototypes using NX CAD.

Learn more

20%

Shorter time-to-delivery

Meet tight deadlines with NX integrated design and manufacturing capabilities.

Explore NX products

90%

First-time yield

Boost KPIs while improving sustainability with NX CAM.

Learn more

Logo for Siemens Xcelerator

Discover why NX is your complete solution for product engineering and manufacturing

A proven, trusted leader in CAD/CAM

Learn why the NX experience goes beyond powerful software. We're here to support your success each step of the way,

On G2, the independent peer review site, NX consistently receives high marks for:

  • Ease of use
  • Flexibility
  • Quality support
  • Customization
  • Integrated simulation 

See NX CAD reviews | See NX CAM reviews

8 of the badges representing awards won by NX CAD

Excellent user interface, tutorials and manuals

Assistant Professor of Computational Mechanics, Enterprise Customer

Read G2 review

NX is best for combined CAD, CAM and CAE

Mechanical Engineer, Mid-market Customer

Read G2 review

Versatility and manageability, NX CAM is the best.

Mechanical Engineer, Small Business Customer

Read G2 review

Case study

Haidlmair

00:00
00:00
Case study

Haidlmair uses NX to optimize the mold design process

Company:Haidlmair

Location:Nussbach, Austria

Siemens Software:NX

See how NX CAD/CAM software can scale with you

Only Siemens' NX, the integrated software for design and manufacturing, can empower businesses of all sizes to harness the power of the digital twin.

See how NX enables small shops to thrive and large multinationals to sustain their competitive edge.

 Zel X machine shop management software screenshot.

NX CAD buyer's guide

Learn about what NX CAD brings to product development processes.

A woman sits at a laptop, looking at a dashboard in NX

Are you a student or educator?

Explore our academic offerings for NX, including the free NX Student Edition.

Learn more