Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]

www.siemens.com/gearedmotors

MOTOX Geared Motors

Geared motors offer a powerful solution for drive applications with low speeds and high torques. They operate reliably under the toughest of conditions. Applications can be especially cost-effectively addressed using the integrated units comprising EFF1 and EFF2 energy-saving motors – as well as gear units with high efficiencies. The range of geared motors encompasses all gear unit types from helical, offset shaft, helical bevel, helical worm up to worm geared motors. The geared motors have a range of power ratings from 0.09kW…200kW and rated gear unit torques up to 20,000Nm.
more Product Variety
more Highlights
more Support
Read "advance"
Along with the print version as a PDF, you'll find here the most important information from these publications in HTML format.
more
 
more News Center
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use