Components for ASIsafe
The concept ASIsafe (AS-Interface Safety
at Work) enables the integration of fail-safe components to an
AS-Interface network, such
as:
Emergency stop push buttons
Safety door switches or
Safety light arrays
These are fully compatible with the renowned AS-Interface
components (masters, slaves, power supply units, etc.) in accordance with EN
50 295 and can be operated together on the yellow AS-Interface wiring.
Depending on your individual requirements, you can choose between the "small" local
ASIsafe Solution (standard PLC, standard AS-i Master and ASIsafe safety monitor)
and cross-cell, plant-wide ASIsafe integration using the DP/AS-i F-Link, as transition
from ASIsafe to PROFIsafe under a fail-safe controller (ASIsafe Solution PROFIsafe).
Siemens offers you the full range of components
required to set up a safe AS-Interface network.
Advantages at a glance
Safe and standard data on a single bus
ASIsafe Solution local: stand-alone solution using the ASIsafe safety monitor
ASIsafe Solution PROFIsafe: linking of ASIsafe to PROFIsafe using the DP/AS-i
F-Link
Allows the grouping of safer signals
Simple system configuration through standardized AS-Interface
technology
Quick and easy expansion of existing systems
|