---
title: "Siemens home | Siemens"
description: "Siemens: A global technology leader driving innovation in industry, infrastructure and mobility through digital transformation."
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/about/en/worldwide/hungary_1154621.htm"
url: "https://www.siemens.com/en-us/"
canonical: "https://www.siemens.com/en-us/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/Y2FnRgpo3feg0cubFQRWa/en-US/audi-factory-floor-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
division: "CM"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-16T23:08:36.565Z"
word_count: 1488
reading_time_minutes: 6
links_count: 69
images_count: 40
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Siemens",
  "url": "https://www.siemens.com/en-us/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "CM"
      }
    ]
  }
}
```

Siemens home | Siemens

![An automation engineer working in a high-tech facility, viewing a digital AI robot assistant overlay on a screen alongside technical code and 3D CAD models.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2lN6tWAWKe4p63fkN5MvRU/en-US/EigenEngineeringAgentKeyVisualNew640x480.png?auto=format%2Ccompress&w=2560&h=1440&fit=crop&crop=faces%2Cedges&q=60)

# What if AI could do an engineer’s most tedious work?

We’ve launched the Eigen Engineering Agent, purpose-built AI for industrial automation engineering. It moves AI beyond generating suggestions to executing engineering tasks end-to-end. Now available for more than 600,000 TIA Portal users.

[Start free trial](/en-us/products/tia-portal/eigen-engineering-agent/)[How AI transforms Engineering](/en-us/company/insights/industrial-ai-changes-automation-engineers-work/)

![bx-overview-panoramic-city-skyline-is485896260-xcelerator-shape-hero-2560x1440](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1oJSZsMf5UqWmDFaZ2xcCr/en-US/bx-overview-panoramic-city-skyline-is485896260-xcelerator-shape-hero-2560x1440.jpg?auto=format%2Ccompress&w=2560&h=1440&fit=crop&crop=faces%2Cedges&q=60)

**CASE STUDY**

## University of Wollongong

At the University of Wollongong, a digital twin brings together data from 1,000 assets, 500 BMS points, energy meters and documents, to create a single source of truth and enable efficient, data-driven operations acrossthe campus.

[Explore Building X](/en-us/products/building-x/)

![Amazonia rainforest](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2oZbGAau6oSDa92u1Iy8ZR/en-US/Amazonia3_original.jpeg?auto=format%2Ccompress&w=2560&h=1440&fit=crop&crop=faces%2Cedges&q=60)

## A digital twin in the Amazon rainforest

Deep in the Amazon, a cooperative partnered with Natura to extract essential oils from native plants. We brought a digital twin to their extraction process, cutting energy and water use while boosting income for the local community by 60%.

[Read the story](/en-us/company/insights/success-stories/natura-digital-twin-amazon-agroindustry/)

![RL27 Event banner kv 640x360](https://assets.new.siemens.com/dam-asset/5c099ed0-bbf3-490a-a36d-426e37ea8438/RL27-Event-banner-kv-640x360.png?auto=format%2Ccompress&w=96&h=64&fit=crop&crop=faces%2Cedges&q=60)

### Our global software innovation conference

AI is redefining how we design, simulate, manufacture, and innovate. What could that mean for the way you work?

[Realize LIVE 2027](https://events.sw.siemens.com/en-US/realizelive/save-date/)

**Technology**

## Upgrade reality

The challenges of tomorrow demand an upgrade today. We power your ideas with artificial intelligence, simulation and smart technologies, moving you from digital blueprint to real-world impact.

[

![Farma Ráječek Jahody.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2Zmv775Em9uLH1HD8BSM8E/en-US/297.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

](/en-us/company/insights/rajecek-fravebot-agriculture-monitoring-harvesting/)

[**Customer story**

### AI on the family farm helps a robot pick strawberries

Meet Fravebot. It monitors plant health, spots pests early and predicts harvests two weeks out. It learned how in a digital twin first.

](/en-us/company/insights/rajecek-fravebot-agriculture-monitoring-harvesting/)

[Read customer story](/en-us/company/insights/rajecek-fravebot-agriculture-monitoring-harvesting/)

[

![A forward-facing white-haired person wears teal and a face-covering headset or visor with teal details against blue.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3L70mqUfIYlV3fUncOKem7/en-US/water-efficiency-solutions-illustration-vr-headset-mhero-1280x720.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

](https://resources.sw.siemens.com/en-US/brochure-industrial-ai-transform-entire-value-chain/)

[**E-book**

### E-book: Industrial AI across the value chain

How industrial AI is transforming every step, from product design and engineering to production and operations.

](https://resources.sw.siemens.com/en-US/brochure-industrial-ai-transform-entire-value-chain/)

[Download the e-book](https://resources.sw.siemens.com/en-US/brochure-industrial-ai-transform-entire-value-chain/)

[

![A person faces away; a screen reads “Your Journey” and “Elevated” around a teal infinity symbol; a whiteboard has writing.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/yM9LzkqCvZqtYLk16nbuP/en-US/empower-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

](/en-us/products/tia-portal/eigen-engineering-agent/)

[**Product spotlight**

### Eigen Engineering Agent for TIA Portal

Purpose-built AI that autonomously plans, codes, configures and validates automation engineering tasks. Now generally available.

](/en-us/products/tia-portal/eigen-engineering-agent/)

[Start free trial](/en-us/products/tia-portal/eigen-engineering-agent/)

[

![Farma Ráječek Jahody.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2Zmv775Em9uLH1HD8BSM8E/en-US/297.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

](/en-us/company/insights/rajecek-fravebot-agriculture-monitoring-harvesting/)

[**Customer story**

### AI on the family farm helps a robot pick strawberries

Meet Fravebot. It monitors plant health, spots pests early and predicts harvests two weeks out. It learned how in a digital twin first.

](/en-us/company/insights/rajecek-fravebot-agriculture-monitoring-harvesting/)

[Read customer story](/en-us/company/insights/rajecek-fravebot-agriculture-monitoring-harvesting/)

[

![A forward-facing white-haired person wears teal and a face-covering headset or visor with teal details against blue.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3L70mqUfIYlV3fUncOKem7/en-US/water-efficiency-solutions-illustration-vr-headset-mhero-1280x720.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

](https://resources.sw.siemens.com/en-US/brochure-industrial-ai-transform-entire-value-chain/)

[**E-book**

### E-book: Industrial AI across the value chain

How industrial AI is transforming every step, from product design and engineering to production and operations.

](https://resources.sw.siemens.com/en-US/brochure-industrial-ai-transform-entire-value-chain/)

[Download the e-book](https://resources.sw.siemens.com/en-US/brochure-industrial-ai-transform-entire-value-chain/)

[

![A person faces away; a screen reads “Your Journey” and “Elevated” around a teal infinity symbol; a whiteboard has writing.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/yM9LzkqCvZqtYLk16nbuP/en-US/empower-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

](/en-us/products/tia-portal/eigen-engineering-agent/)

[**Product spotlight**

### Eigen Engineering Agent for TIA Portal

Purpose-built AI that autonomously plans, codes, configures and validates automation engineering tasks. Now generally available.

](/en-us/products/tia-portal/eigen-engineering-agent/)

[Start free trial](/en-us/products/tia-portal/eigen-engineering-agent/)

![Person using laptop with holographic display of data charts and graphs floating above](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2WnYDSkq1vOfGaQsfogiDc/en-US/ai-business-offerings-mhero-1280x720.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Unlock smarter solutions with our AI offerings

[Discover more](/en-us/company/artificial-intelligence/)

**Marketplace**

## Discover products and services

Explore a wide range of modular and interoperable products, services and solutions to scale your business’s innovation and fuel your digital transformation.

[Go to marketplace](/en-us/products/)

![Panoramic city skyline.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6L9Gf2S0ySbNai9Rbl91vB/en-US/bx-overview-panoramic-city-skyline-is485896260-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

Siemens Xcelerator

### Building X

The Building X platform helps you manage and optimize building operations—from energy use and tenant comfort to maintenance, security, safety and more.

[Learn more](/en-us/products/building-x/)

![An isometric industrial facility shows wind turbines, power towers, a train, people, containers, pipes, and cylinders.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6au1BBWgJxWXY8RwBnAsQc/en-US/electrification-x-marketplace-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

Siemens Xcelerator

### Electrification X

Electrification X combines the real and digital worlds in the Xcelerator Internet of Things (IoT) software as a service (SaaS) offering for electrification and automation to tackle the challenges of energy transition.

[Learn more](/en-us/products/electrification-x/)

![An aircraft with engines beneath its wings appears amid green and yellow airflow gradients.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5rKmsRksp5kOaND1yCI7bs/en-US/aerofem-86200-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

Siemens Xcelerator

### Femap

Create, edit and evaluate finite element models of complex products and systems using advanced computer-aided engineering (CAE) pre- and postprocessors to model components, assemblies or systems.

[Learn more](/en-us/products/simcenter/mechanical-simulation/femap/)

![A metallic lattice power-line tower with electrical wires extending from it against a cloudy sky.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5fHvhxC9LFs6EOb5iyPj91/en-US/gridscale-x-marketplace-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

Siemens Xcelerator

### Gridscale X

Accelerate and secure the energy transition in a sustainable and profitable way.

[Learn more](/en-us/products/gridscale-x/)

![A warehouse contains multi-level metal shelves holding boxes and an apparent item storage/retrieval machine.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1WHSdv9JLwpjvo6L4X2Qdt/en-US/movilitas-cloud-marketplace-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

Siemens Xcelerator

### Movilitas Cloud

Achieve end-to-end traceability with our powerful serialization software, automating serial number management and streamlining your manufacturing processes to ensure compliance and build a robust supply chain.

[Learn more](https://xcelerator.siemens.com/global/en/all-offerings/solutions/m/movilitas-cloud.html)

![A person sits at an industrial workstation with a monitor showing a technical layout, keyboard, mouse, and machinery.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6PbiT00Fjw6G67jRhGzIBM/en-US/nx-x-advanced-is2167549305-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

Siemens Xcelerator

### Designcenter X

Designcenter X for design software helps designers and manufacturers deliver better products faster using powerful, integrated computer-aided design (CAD) and computer-aided manufacturing (CAM) solutions that realize the full value of the digital twin.

[Learn more](/en-us/products/cad-cam-software/)

![Two engineers with laptop standing in a large printery and discussing latest production data.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6XBqQYdK5XceEnf4zDhaYV/en-US/software-assurance-sigrid-marketplace-gi648822861-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

Siemens Xcelerator

### Software assurance with Sigrid

Imagine effortlessly navigating your software portfolio while connecting teams, tools and technologies. 

[Learn more](https://xcelerator.siemens.com/global/en/all-offerings/products/s/sigrid.html)

![A man in a dark gray top is at a white desk with a computer showing a CAD diagram, keyboard, and mouse.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1uTSzQl8BOswVuzQK8W0qc/en-US/solid-edge-advanced-pmi-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

Siemens Xcelerator

### Designcenter X Solid Edge

Solid Edge software delivered in a secure software-as-a-service (SaaS) environment.

[Learn more](/en-us/products/designcenter/solid-edge/solid-edge-x/)

![People gather at a medical-imaging workstation; monitors show brain scans and data, while someone points at a wall screen.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/kw8n9yVox7Nf1nfIbJm0n/en-US/teamcenter-medical-device-solution-marketplace-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

Siemens Xcelerator

### Teamcenter medical device solution

The ultimate product lifecycle management (PLM) add-on module for Siemens Teamcenter, specifically designed for medical technology companies.

[Learn more](/en-us/products/avasis-teamcenter-medical-device-solution-tc-mds/)

**Ecosystem**

## A network of problem solvers

The Siemens ecosystem represents a vast collection of partner products, services and solutions to address your most critical business challenges.

[Explore the ecosystem](/en-us/ecosystem/)

[![Two engineers in a control room wearing safety gear reviewing data and diagrams on multiple monitors.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2UhBCRigSbwCouAoUcWpmH/en-US/dd64f983-29bb-43b5-9ea1-93a5c07d3c43-Smart-Monitor-for-Asset-eXcellence-is1357436548-500x500.jpg?auto=format%2Ccompress&w=500&h=500&fit=crop&crop=faces%2Cedges&q=90)

**Engineering Group**

Cutting-edge solutions across the industrial lifecycle

Learn more

](/en-us/ecosystem/engineering-group/)

[![Diagram showing interconnected hexagons with icons, representing a partner ecosystem or data flow concept](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1R68CfnBKE26iTpddCAfUs/en-US/avasis-partner-ecosystem-xcelerator-x-dataflow-feature-500x500.jpg?auto=format%2Ccompress&w=500&h=500&fit=crop&crop=faces%2Cedges&q=90)

**Avasis**

Your Platinum Partner for Siemens software success

Learn more

](/en-us/ecosystem/avasis/)

[![Programmers cooperating at IT company developing apps.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3584vPMjPcglZmHVGe8iXq/en-US/software-improvement-group-feature-500x500.jpg?auto=format%2Ccompress&w=500&h=500&fit=crop&crop=faces%2Cedges&q=90)

**Software Improvement Group**

Delivering software assurance for the Siemens ecosystem

Learn more

](/en-us/ecosystem/sig-software-improvement-group/)

[![Circular diagram showing interconnected sustainability concepts and partners](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4NMZhEY5MUDfbGGCDO1qiC/en-US/sustaira-partner-ecosystem-gi1337590442-feature-500x500.jpg?auto=format%2Ccompress&w=500&h=500&fit=crop&crop=faces%2Cedges&q=90)

**Sustaira**

Bridging the gap between technology and sustainability

Learn more

](/en-us/ecosystem/sustaira/)

[![Aerial Still of Rural Village and Landscape.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6lB6rIJsGKlqlFbKheQIwW/en-US/aerosphia-partner-ecosytem-feature-500x500.jpg?auto=format%2Ccompress&w=500&h=500&fit=crop&crop=faces%2Cedges&q=90)

**Aerosophia**

Asset management with drone intelligence

Learn more

](/en-us/ecosystem/aerosophia/)

[![Circular diagram showing interconnected nodes with lines, representing a network or ecosystem](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5PiucyBnA2e1FcddVkyWkH/en-US/productive-machines-partner-ecosystem-feature-500x500.jpg?auto=format%2Ccompress&w=500&h=500&fit=crop&crop=faces%2Cedges&q=90)

**Productive Machines**

Unlocking manufacturing productivity directly in NX CAM

Learn more

](/en-us/ecosystem/productive-machines/)

[![Circular diagram showing "ModuleWorks" in center, surrounded by partner categories: CAD, CAM, Simulation, and Measurement](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2iBHsJuNKl4drRCRURT6Bs/en-US/module-works-partner-ecosystem-feature-500x500.jpg?auto=format%2Ccompress&w=500&h=500&fit=crop&crop=faces%2Cedges&q=90)

**Module Works**

Toolpath software for modern manufacturing

Learn more

](/en-us/ecosystem/moduleworks/)

[![Group of diverse people smiling and collaborating around a laptop in an office setting](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/46YFz4EOf3Uri10sWMOzSv/en-US/trips-group-partner-ecosystem-is1357436733-feature-500x500.jpg?auto=format%2Ccompress&w=500&h=500&fit=crop&crop=faces%2Cedges&q=90)

**Trips group**

Engineering the future of industrial automation

Learn more

](/en-us/ecosystem/trips/)

[![Female Scientist Working in The Lab, Using Computer Screen.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2m9iMjtgdIbyBYHvxPSKtr/en-US/accenture-partner-ecosystem-feature-500x500.jpg?auto=format%2Ccompress&w=500&h=500&fit=crop&crop=faces%2Cedges&q=90)

**Accenture**

Delivering enterprise-wide digital transformation

Learn more

](/en-us/ecosystem/accenture/)

**News**

## News and breakthroughs

Explore today's headlines, major partnerships and transformative breakthroughs. This is your front-row seat to the technology and expert insights that are actively engineering a more sustainable and intelligent future.

[

![Siemens and Humanoid bring Physical AI to the factory floor: deploying humanoids in industrial operations with NVIDIA](https://assets.new.siemens.com/dam-asset/6bb1bf70-f31a-4875-9fb3-dba34d50b20c/siemens-humanoid-nvidia-01.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Industrial AI**

### Bringing physical AI to the factory floor

We're partnering with Humanoid to deploy the HMND 01 Alpha robot in our Erlangen factory. Built on the NVIDIA physical AI stack, it completes autonomous logistics tasks across a full shift.

](https://press.siemens.com/global/en/pressrelease/siemens-and-humanoid-bring-physical-ai-factory-floor-deploying-humanoids-industrial)

[

![megacity-new-york-usa-1291361708](https://assets.new.siemens.com/dam-asset/56761537-7708-4d39-b2de-18d7ae7b7c28/megacity-new-york-usa-1291361708.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Signalling**

### Digitalizing New York City's iconic Fulton Line

We've been awarded a contract by the MTA to modernize the Fulton-Liberty Lines with CBTC signaling technology, upgrading 23 stations and 65 track kilometers across Brooklyn and Queens.

](https://press.siemens.com/global/en/pressrelease/siemens-digitalizes-new-york-citys-iconic-fulton-line-advanced-signaling-technology)

[

![Gridscale X PSS E Product Image 3840](https://assets.new.siemens.com/dam-asset/3f6b6f95-ef3e-4227-a4e7-0a29fd6d4961/250501-SIMSMI2601-02-02-02-Gridscale-X-PSS-E-Product-Image-3840px.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Smart grids**

### Gridscale X redefines system operations

The latest evolution of our Gridscale X platform brings AI-powered, agentic capabilities to PSS®E transmission planning to accelerate studies and expand team capacity for grid operators.

](https://press.siemens.com/global/en/pressrelease/siemens-gridscale-x-redefines-system-operations-and-agentic-transmission-planning)

 

Explore Siemens

## Transforming the everyday, for multiple industries, and scaling sustainability impact

[![](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6mmfnZro4HfiJ2hXnabOlk/en-US/siemens-xcelerator-woman-vr-explore-1080x720.jpg?auto=format%2Ccompress&w=1080&h=720&fit=crop&crop=faces%2Cedges&q=60)

About us

### See what drives us to make a difference

Read more

](/en-us/company/about/)[![](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/wG3p1AhtlqDG4gIJ3DDGb/en-US/brand-evolution-2022-mhero-720x1080.png?auto=format%2Ccompress&w=1080&h=720&fit=crop&crop=faces%2Cedges&q=60)

Insights

### What are the latest trends in technology?

Read more

](/en-us/company/insights/)

[

![blank line](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/vJOHf8XpFI1Laabz7Bsc8/en-US/opac-group.png?auto=format%2Ccompress)

Careers

### Change starts here.

Learn more

](/en-us/company/jobs/)[![](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2EKyEytfmCkFLU21ABsH1r/en-US/werner-von-siemens-feature-card-1080x720.jpg?auto=format%2Ccompress&w=1080&h=720&fit=crop&crop=faces%2Cedges&q=60)

History

### Transforming the everyday since 1847.

Read more

](/en-us/company/history-heritage/)

[![](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6mmfnZro4HfiJ2hXnabOlk/en-US/siemens-xcelerator-woman-vr-explore-1080x720.jpg?auto=format%2Ccompress&w=1080&h=720&fit=crop&crop=faces%2Cedges&q=60)

About us

### See what drives us to make a difference

Read more

](/en-us/company/about/)

[![](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/wG3p1AhtlqDG4gIJ3DDGb/en-US/brand-evolution-2022-mhero-720x1080.png?auto=format%2Ccompress&w=1080&h=720&fit=crop&crop=faces%2Cedges&q=60)

Insights

### What are the latest trends in technology?

Read more

](/en-us/company/insights/)

[

![blank line](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/vJOHf8XpFI1Laabz7Bsc8/en-US/opac-group.png?auto=format%2Ccompress)

Careers

### Change starts here.

Learn more

](/en-us/company/jobs/)

[![](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2EKyEytfmCkFLU21ABsH1r/en-US/werner-von-siemens-feature-card-1080x720.jpg?auto=format%2Ccompress&w=1080&h=720&fit=crop&crop=faces%2Cedges&q=60)

History

### Transforming the everyday since 1847.

Read more

](/en-us/company/history-heritage/)