Skip to main content

OPC Router enterprise redundancy edition 技术支持 Inray Industriesoftware

我们创建自己的软件产品已有 25 年了。一个由70名员工组成的团队提供咨询、规划、实施和培训服务。得益于模块化许可,我们的解决方案可自由扩展,适用于小型工业公司和国际企业。

原因何在 OPC Router enterprise redundancy edition?

The OPC Router enterprise redundancy version is the optimal protection against failures and downtimes. With the OPC Router redundancy technology, two OPC Routers are run simultaneously as a primary and secondary system. Mutual monitoring takes place and in the event of a functional failure of the primary OPC Router, the secondary OPC Router takes over all tasks fully automatically from hot standby.

OPC Router user interface

优势

  • The Redundancy is an extension to increase reliability by automatically transferring functions between two OPC Routers running in parallel in the event of a one-sided failure.
  • The functionalities can be kept highly available despite the failure of one of the OPC Routers. Business-critical applications continue to be available even if one OPC Router fails, as the second OPC Router takes over the tasks of the first OPC Router fully automatically in the event of a fault.
  • Simple connection of both OPC Routers and fast setup of redundancy

特色功能

常见问题解答

探索资源和相关产品

先决条件

Industrial Edge Hub Access (use established Hub or set up a new Hub for free).

OPC Router Enterprise Subscription