Skip to main content

Instant 4G connectivity for diverse IoT applications 技术支持 CSL Group

对于关键应用程序,信任、可靠性和安全性是不可谈判的。这就是为什么我们设计量身定制的物联网解决方案,确保可靠的性能和卓越的客户体验。我们致力于持续创新,提供市场上最具弹性和最安全的解决方案。

我们的主动方法可确保您在行业安全需求方面保持领先地位,无论发生什么情况,您的系统都受到全天候保护,让您高枕无忧。

连接关键时刻——我们为生命关键、关键任务和关键业务需求提供可靠的物联网解决方案,保持超过三百万台设备全天候连接。

原因何在 Super secure critical connectivity?

The CSL Router connects to CSL’s private mobile APN network, establishing secure internet connectivity on sites where wired broadband is either unavailable, impractical, or slow.
CSL offers a dual SIM variant that uses two separate mobile providers, ensuring the highest possible availability over a mobile connection. CSL also provide a 4G backup option, which serves as an upgrade to your existing broadband service, delivering a secure private network connection. This solution includes a mobile backup to safeguard against interruptions in wired broadband, providing continuous connectivity for critical connections.
CSL Router and CSL Back-up Router are available as a self-monitoring or as a ARC-monitored solution. Remote access is enabled via Cisco AnyConnect providing a secure direct connection to any device connected to one of our routers. All router variants arrive pre-configured for quick installation and are supplied with the appropriate monthly data SIM bundle to help manage costs.

Critical Connections simplified with CSL

优势

  • Fair usage for Dual SIM which means no 'bill shock'
  • Fully preconfigured meaning less time on site for engineers
  • one stop shop solution, meaning quicker support
  • CSL support teams are open 5am until 11pm - everyday

特色功能

探索资源和相关产品

先决条件

IoT device

IPSEC tunnel depending on destination i.e. control room, cloud etc