Skip to main content

Why Sinorix water mist fire suppression systems?

High-pressure water mist technology is an advanced fire suppression method that uses extremely fine water droplets to control and extinguish fires rapidly and efficiently. Generated under high pressure and discharged through specialized nozzles, these microdroplets typically range from 10 to 200 microns in size.

The defining characteristic of high-pressure water mist lies in the droplets’ high surface area relative to their mass. This enables them to absorb large amounts of heat when exposed to fire. As a result, the droplets evaporate almost instantly, expanding into steam and cooling the surrounding environment.

This process tackles two key elements of the fire triangle: heat and oxygen. The rapid cooling effect lowers the fire temperature, while the evaporation process displaces oxygen locally at the fire source, helping to suppress combustion.

At the same time, high-pressure water mist systems achieve effective fire suppression with significantly less water than traditional water-based systems. This minimizes water damage, reduces downtime and supports more sustainable fire protection solutions.

Sinorix high-pressure water mist principle diagram.

Safeguard your investment

Choose a flexible, future-ready fire safety solution designed around your specific risks, supporting complex building designs while reducing material use and lowering total cost of ownership.

Enable a fast return to normal

Strengthen resilience against diverse fire risks and ensure business continuity with rapid recovery and minimal post-incident clean-up.

Sustainably protect your people and assets

Support life safety with improved evacuation conditions while reducing water usage and limiting damage to critical assets.

Featured capabilities

Tested and approved

Sinorix fire suppression systems deliver versatile, high-performance protection across commercial, industrial, tunnel and marine applications. All systems are thoroughly tested to international standards, with FM and VdS certifications for land and IMO/SOLAS compliance for marine, supported by regular audits to ensure consistent quality, reliability and performance.

Sinorix high-pressure water nozzle spraying demonstration.

High-pressure water mist for marine applications

Sinorix high-pressure water mist delivers complete fire protection from one supplier, combining efficiency, flexibility and space-saving design. It reduces installation effort and total cost of ownership while ensuring reliable performance. Proven worldwide across all types of vessels, it offers a future-ready solution tailored to operational and economic needs.

Bow view of loaded cargo ship sailing out of port.

High-pressure water mist for land applications

Engineered for modern buildings, Sinorix enables performance-based design and protects diverse applications, from healthcare, data centers and high-rises to industrial and tunnel environments. Its flexible, space-saving design integrates seamlessly into architecture. Low water use, efficient suppression and reduced total cost ensure reliable, sustainable protection.

High-angle view of a sprawling modern city skyline with numerous skyscrapers under a bright, hazy sky.

Explore additional resources

Fire protection by application

Brochure | Fire protection - healthcare

Brochure | Fire protection - hotels

Brochure | Fire protection - marine applications

Brochure | Fire protection - road, metro and rail tunnels

Brochure | Fire protection - high-rise buildings

Systems

Brochure | Fire protection for buildings, industrial facilities and tunnel infrastructure

Brochure | Sinorix fire hose reel cabinet with high-pressure water mist

Brochure | Sinorix high-pressure water mist spray bar

Offerings

Brochure | Global service offering