---
title: "VersiCharge Blue 80 A AC for Bus, Truck & Car"
language: "en"
source_url: "https://www.siemens.com/us/en/products/energy/topics/transportation-electrification/versicharge-ac-series/versicharge-blue-80.html"
type: "website"
fetched_at: "2026-11-18T21:04:15.032Z"
word_count: 2850
reading_time_minutes: 12
links_count: 149
images_count: 117
status_code: 200
---

VersiCharge Blue 80 A AC for Bus, Truck & Car

No items found.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05abdf9061a776ef3b5a6_left-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05acd03fa202a27eb2e2f_right-arrow_no-outline.svg)

No items found.

# VersiCharge Blue 80 A AC

The VersiCharge Blue 80 A AC EV charger is an industry-leading solution. It delivers the highest offering of AC power on the market and is a lower cost investment when compared with installing DC charging. Charging applications include electric school bus fleets and light- to medium-duty truck fleets.

Building on the VersiCharge AC product line and manufactured in the United States, the VersiCharge Blue 80 electric vehicle charger comes with enhanced features like a 24-foot cable, stylish design, Energy Star certification, and best-in-class communication functionalities.

Power:

19

kW

[

50

kW

](/us-products/mobile-dc-50-kw)

No items found.

[

180

kW

](/us-products/flex-180kw-rapid-charger)

[

360

kW

](/us-products/flex-360kw)

[

480

kW

](/us-products/heliox-flex-pro)

No items found.

No items found.

[Request Pricing](/us/request-pricing)

Interested in ordering this charger? 
Simply fill out your details and we'll get in touch.

[Order Now](/us/order-now)

Interested in ordering this charger? 
Simply fill out your details and we'll get in touch.

Ideal for:

E-Bus

E-Truck

Car & Light Vehicles

Marine, Port & Mining

Charging Estimator

min

Charging time

100 miles

Distance

Vehicle Type: E-Bus

min

Charging time

100 km

Distance

Vehicle Type: E-Truck

min

Charging time

100 km

Distance

Vehicle Type: E-Car

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60daae79aa414c621ede7450_info_outined.svg)

Design for reference only. Design and product specifications are subject to change without notice.​

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60daae79aa414c621ede7450_info_outined.svg)

Figures shown are calculated based on average kWh charging speeds and average battery size across e-bus, e-truck and passenger vehicles. Real world km’s charged within 1 hour will vary depending on different factors including temperature, battery health etc.

Charging Estimator

mn

Charging time

100 km

Distance

Vehicle Type: E-Bus

mn

Charging time

100 km

Distance

Vehicle Type: E-Truck

min

Charging time

100 km

Distance

Vehicle Type: E-Car

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60daae79aa414c621ede7450_info_outined.svg)

Design for reference only. Design and product specifications are subject to change without notice.​

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60daae79aa414c621ede7450_info_outined.svg)

Figures shown are calculated based on average kWh charging speeds and average battery size across e-bus, e-truck and passenger vehicles. Real world km’s charged within 1 hour will vary depending on different factors including temperature, battery health etc.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05abdf9061a776ef3b5a6_left-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05acd03fa202a27eb2e2f_right-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05abdf9061a776ef3b5a6_left-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05acd03fa202a27eb2e2f_right-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05abdf9061a776ef3b5a6_left-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05acd03fa202a27eb2e2f_right-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05abdf9061a776ef3b5a6_left-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05acd03fa202a27eb2e2f_right-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05abdf9061a776ef3b5a6_left-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05acd03fa202a27eb2e2f_right-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05abdf9061a776ef3b5a6_left-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05acd03fa202a27eb2e2f_right-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05abdf9061a776ef3b5a6_left-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05acd03fa202a27eb2e2f_right-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05abdf9061a776ef3b5a6_left-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05acd03fa202a27eb2e2f_right-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05abdf9061a776ef3b5a6_left-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05acd03fa202a27eb2e2f_right-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05abdf9061a776ef3b5a6_left-arrow_no-outline.svg)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05acd03fa202a27eb2e2f_right-arrow_no-outline.svg)

# VersiCharge Blue 80 A AC

## Compact. Versatile. Efficient.

[Request Pricing](/us/request-pricing)[Request pricing](/us/request-pricing)

The VersiCharge Blue 80 A AC EV charger is an industry-leading solution. It delivers the highest offering of AC power on the market and is a lower cost investment when compared with installing DC charging. Charging applications include electric school bus fleets and light- to medium-duty truck fleets.

Building on the VersiCharge AC product line and manufactured in the United States, the VersiCharge Blue 80 electric vehicle charger comes with enhanced features like a 24-foot cable, stylish design, Energy Star certification, and best-in-class communication functionalities.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60daae79aa414c621ede7450_info_outined.svg)

Now available. The product specifications and features are subject to change without notice.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60daae79aa414c621ede7450_info_outined.svg)

Product will be available soon for purchase. The product specifications and features are subject to change without notice.

To complete your Flex charging system, you need to pair dispenser 
with a compatible power unit. See the available options below: 

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/66057ed2820e3ecd6b080fa6_Flex%20180%20kW%20(2)%20(2).webp)

Flex 180 kW

[

Learn more

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05acd03fa202a27eb2e2f_right-arrow_no-outline.svg)](https://www.heliox-energy.com/us-products/flex-180kw-rapid-charger)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/66057e4966fbd5f99316e4a9_Flex%20360%20kW%20(2)%20(1).webp)

Flex 360 kW

[

Learn more

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05acd03fa202a27eb2e2f_right-arrow_no-outline.svg)](https://www.heliox-energy.com/us-products/flex-360kw)

Power:

19

kW

Dispenser options:

19

[

50

kW

](/us-products/mobile-dc-50-kw)

[

30

kW

](/us-products/30-kw-dc-charger)

[

60

kW

](/us-products/60-kw-dc-charger)

[

60

kW

V2G

](/us-products/heliox-60-kw-v2g)

[

60

kW

Dual

](/us-products/heliox-60-kw-dual)

No items found.

[

180

kW

](/us-products/flex-180kw-rapid-charger)

[

360

kW

](/us-products/flex-360kw)

[

480

kW

](/us-products/heliox-flex-pro)

[

250 A CCS1

](/us-products/flex-250-a-ccs1-dispenser)

[

250 A IP

](/us-products/flex-250-a-ip-dispenser)

[

600 A IP

](/us-products/flex-600-a-dc-outlet-box)

No items found.

No items found.

To complete your Flex charging system, you need to pair this power unit to a compatible dispenser. See the available options below: 

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/64f868a6b664dd9645e7ffb1_Flex%20IP%20600%20A.webp)

IP 600 A

[

Learn more

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05acd03fa202a27eb2e2f_right-arrow_no-outline.svg)](https://www.heliox-energy.com/us-products/flex-600-a-dc-outlet-box)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/64f868a6b664dd9645e7ffb1_Flex%20IP%20600%20A.webp)

250 A IP

[

Learn more

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05acd03fa202a27eb2e2f_right-arrow_no-outline.svg)](https://www.heliox-energy.com/us-products/flex-250-a-ip-dispenser)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/64f868a6b664dd9645e7ffad_Flex%20CCS2%20250%20A.webp)

250 A CCS1

[

Learn more

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60d05acd03fa202a27eb2e2f_right-arrow_no-outline.svg)](https://www.heliox-energy.com/us-products/flex-250-a-dispenser)

[Request Pricing](/us/request-pricing)

Interested in ordering this charger? 
Simply fill out your details and we'll get in touch.

Ideal for:

E-Bus

E-Truck

E-Car

Car & Light Vehicles

Marine, Port & Mining

Ideal for:

School Bus

E-Truck

E-Car

Car & Light Vehicles

Marine, Port & Mining

Charging Estimator

min

Charging time

100 miles

Distance

Vehicle Type: E-Bus

min

Charging time

100 km

Distance

Vehicle Type: E-Truck

min

Charging time

100 km

Distance

Vehicle Type: E-Car

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60daae79aa414c621ede7450_info_outined.svg)

Design for reference only. Design and product specifications are subject to change without notice.​

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60daae79aa414c621ede7450_info_outined.svg)

Figures shown are calculated based on average kWh charging speeds and average battery size across e-bus, e-truck and passenger vehicles. Real world km’s charged within 1 hour will vary depending on different factors including temperature, battery health etc.

Charging Estimator

mn

Charging time

100 km

Distance

Vehicle Type: E-Bus

mn

Charging time

100 km

Distance

Vehicle Type: E-Truck

min

Charging time

100 km

Distance

Vehicle Type: E-Car

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60daae79aa414c621ede7450_info_outined.svg)

Design for reference only. Design and product specifications are subject to change without notice.​

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60daae79aa414c621ede7450_info_outined.svg)

Figures shown are calculated based on average kWh charging speeds and average battery size across e-bus, e-truck and passenger vehicles. Real world km’s charged within 1 hour will vary depending on different factors including temperature, battery health etc.

[Request Pricing](/us/request-pricing)[Request pricing](/us/request-pricing)

Interested in ordering this charger? 
Simply fill out your details and we'll get in touch.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/65f84f6456e592fbefc6a3e4_heliox-ev-charging-technical-support%20access.webp)

### Flexible design

Mix and match power cabinets with your preferred connector type and dispenser design (pedestal, wall-mounted, overhead) to create the optimal charging solution for your site.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/65c63f0281f0c98a7ea015aa_33.%20Energy%20Management.webp)

#### Dynamic charging

The Flex charger can route power in increments of 60 to 120 kW, serving up to three vehicles at the same time.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/6603f02b906e9236ce0615de_60.%20Interoperability.webp)

##### Optimized footprint:

Allowing for up to 100 m distance between a power cabinet and dispenser, the Flex charger enables efficient and safe site design.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/662b9d59911e32c592a756ac_55.%20Modular%20design.webp)

##### Adaptable Application

It can adapt and expand as needed, offering options for hardwired or portable setups, networked or standalone operation, and the ability to deploy a single charger or multiple units, providing you with full control over your charging solution.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/6603f466dc8fb8104c70b2b4_heliox-flexible-charging-solutions.webp)

##### Plug and play experience

Charging starts automatically after plug in. With 30 A (25 kW) and Max (30kW) power options, the Heliox 30 kW charger offers flexibility to match your charging needs and on-site available AC power

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/660526ef080bbbffd652e91c_47.%20Robust%20and%20portable%20(2).webp)

##### Reliability on-the-go

Experience fast DC charging wherever you need it with the Mobile Charger. In workshops, depots or testing environment; this charger provides charging capabilities anywhere, anytime. It is an ideal solution to start your electrification journey.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/662b9d59911e32c592a756ac_55.%20Modular%20design.webp)

##### Fast charging 

Achieve rapid charging with 48A / up to 11.5 kW output. 

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/6603f466dc8fb8104c70b2b4_heliox-flexible-charging-solutions.webp)

##### App management 

Effortlessly manage your charger with an easy-to-use app and cloud-based services. 

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/660526ef080bbbffd652e91c_47.%20Robust%20and%20portable%20(2).webp)

##### Universal EV compatibility 

Connect with all common electric vehicles; Tesla requires an adapter.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/662b9d59911e32c592a756ac_55.%20Modular%20design.webp)

##### EV compatibility 

Smart charging and 80A / up to 19.2kW of AC charging power speed up charging. 

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/6603f466dc8fb8104c70b2b4_heliox-flexible-charging-solutions.webp)

##### Fast AC charging 

Smart charging and 80A / up to 19.2kW of AC charging power speed up charging. 

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/660526ef080bbbffd652e91c_47.%20Robust%20and%20portable%20(2).webp)

##### Flexible usage 

Wall or post mounted options, 24-foot cable and a NEMA 4 / IK 10 indoor and outdoor rating provides convenience and flexibility. 

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/662b9d59911e32c592a756ac_55.%20Modular%20design.webp)

##### Adaptable Application

It can adapt and expand as needed, offering options for hardwired or portable setups, networked or standalone operation, and the ability to deploy a single charger or multiple units, providing you with full control over your charging solution.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/6603f466dc8fb8104c70b2b4_heliox-flexible-charging-solutions.webp)

##### Plug and play experience

Charging starts automatically after plug in. With 30 A (25 kW), 60 A (50 kW), and Max (60 kW) power options, the Heliox 60 kW charger offers flexibility to match your charging needs and on-site available AC power.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/660526ef080bbbffd652e91c_47.%20Robust%20and%20portable%20(2).webp)

##### Reliability on-the-go

Experience fast DC charging wherever you need it with the Mobile Charger. In workshops, depots or testing environment; this charger provides charging capabilities anywhere, anytime. It is an ideal solution to start your electrification journey.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/662b9d59911e32c592a756ac_55.%20Modular%20design.webp)

##### Efficient Fleet Operation

The Heliox 60kW Dual incorporates two DC outputs with advanced dynamic power-allocation logic. The system supports full-power single-port operation at 60 kW or dual-port operation at 2×30 kW, automatically distributing power based on vehicle demand. This ensures maximum charger utilization, improved load management, and reduced total CAPEX by allowing two vehicles to be serviced from a single power conversion platform.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/6603f466dc8fb8104c70b2b4_heliox-flexible-charging-solutions.webp)

##### **Flexible application**

Charging initiates automatically upon plug-in, with optional RFID authentication available for controlled access. Support for OCPP 1.6J and OCPP 2.0.1, combined with the latest ISO 15118 implementations, ensures long-term interoperability—regardless of the vehicle architecture or backend software platform you use.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/660526ef080bbbffd652e91c_47.%20Robust%20and%20portable%20(2).webp)

##### **Local Manufacturing and Support**

The Heliox product family is engineered, manufactured, and supported in the United States. With BABA-compliant designs, extensive interoperability testing, and dependable U.S.-based service, Heliox provides a robust foundation for your scalable and compliant fleet electrification.

## First commercial deployment of International Standard compliant Vehicle-to-Grid (V2G) solution

This milestone marks a significant step forward for the electric vehicle (EV) industry, demonstrating the first commercial implementation of ISO 15118-20 - which is the international standard that defines secure, bi-directional communication between EVs and charging infrastructure.

[Read the press release](https://www.heliox-energy.com/press-releases/hubject-heliox-accelera-by-cummins-and-blue-bird-announce-first-commercial-deployment-of-international-standard-compliant-vehicle-to-grid-v2g-solution)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/660526b52c03877ee0a7215e_51.%20Seamless%20user%20experience.webp)

### Reliability on-the-go

Experience fast DC charging wherever you need it. The Heliox Mobile Charger provides charging capabilities anywhere, anytime.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/6603f466dc8fb8104c70b2b4_heliox-flexible-charging-solutions.webp)

#### Plug and play

Charging starts automatically after plug in, providing a hassle-free and user-friendly experience.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/660526ef080bbbffd652e91c_47.%20Robust%20and%20portable%20(2).webp)

##### Robust and portable

A strong metal casing and wheel system design enable the Heliox Mobile Charger to withstand the demands of daily use.

# **The perfect charger 
to start your e-mobility journey**

An easy-to-use charger that's completely portable and begins charging as soon as it’s plugged in, making it the simplest way to power your EVs.

[Request pricing](/us/request-pricing)

## A user-friendly solution for single-vehicle charging

The Heliox Flex 250 A CCS1 dispenser column is a simple and robust design that is compatible with all Flex power cabinets.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

### **User-friendly**

Its user-friendly interface with charging status indicator on top that can be viewed from any angle, is available in different cable lengths and can be accompanied with cable management accessories. It is also available as a wall-mount or overhead-mount design

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

#### **Durable**

Built with durability in mind, this dispenser column is NEMA 3R rated and designed to withstand the rigors of daily use, making it an excellent choice for busy depot charging locations.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/65cb6568c40e517e8cd90a57_DSC_6271-Edit.webp)

## A compact solution for easy access and efficient plot space design

The Heliox Flex 200 A CCS2 dispenser cabinet supports an overhead construction with a CCS2 cable hanging down from a ceiling or gantry structure.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

### **Space efficient design**

The Flex 200 A dispenser cabinet enables a space efficient design, ideal for depots where space is limited. It offers the flexibility to be mounted on the ceiling, canopies, and truss structures, enhancing its adaptability for various charging setups and avoiding slip and trip hazards by cables laying on the ground.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

#### **Easy cable management**

In addition, the Flex 200 A DC dispenser cabinet can be equipped with a motorized cable reel and controls, simplifying the installation and charging process. It also ensures easy access to the connector

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/6606b64d22827e40cd39fd6d_heliox-flex-charging-dispenser-200a.webp)

## Portable EV charger

Heliox’s most adaptative and compact solution. The Heliox Mobile 50 kW charger is a versatile, portable, user-friendly solution suitable for a wide range of vehicles, including cars, buses, and trucks.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

### **Reliability on-the-go**

Experience fast DC charging wherever you need it. In workshops, depots or testing environment; the Heliox Mobile Charger provides charging capabilities anywhere, anytime. It is an ideal solution to start your electrification journey

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

#### **Plug and play experience**

Charging starts automatically after plug in, providing a hassle-free and user-friendly experience. With 15 A (11 kW), 25 A (19 kW), and 63 A (50 kW) power options, the Heliox Mobile charger offers flexibility to match your charging needs and AC wall-socket connection.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

##### **Robust and portable design:**

A strong metal casing and wheel system design enable the Heliox Mobile Charger to withstand the demands of daily use.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/654b6f6491a9ced5dafb08ff_heliox-mobile-dc-charger-50kw.webp)

## Flexibility in 
power allocation

The Flex charger can route power in increments of 60 and 120 kW, serving up to three vehicles at the same time.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

### **More efficient use of power installed through power sharing:**

Dynamic power management allows for shifting power between charge points as EVs need less and less power towards the end of a charging session; this power can be “released” to a next vehicle.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

#### **Redundancy through modular design:**

Dynamic power management allows continuous operation of charge points (at reduced load). If one power module, power group or power cabinet (in a series) is faulted, or if one of these units needs servicing, you can continue with your operations.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/6603f9860232b80220d1b9cd_heliox-flex-ev-charging-system-infographic.webp)

## Versatile in 
charging power options

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

The Heliox 60 kW stands up to daily wear and tear in ways other portable chargers simply cannot.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

With a NEMA 3R-rated enclosure, the charger can be safely operated indoors and outdoors.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

Adjust your charger AC input situations where your power supply may be limited.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

Raise or lower your charger AC input situations where your power supply may be limited.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

Options for hardwired or portable setups, networked or standalone operation.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/664339df423efb0db9f6f7d2_Screenshot%202024-05-14%20121306%20(1).webp)

## Versatile in 
charging power options

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

The Heliox 60 kW Dual stands up to daily wear and tear in ways other chargers simply cannot.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

Its NEMA 3R and IK10‑rated enclosure enables safe, reliable operation in both indoor and outdoor installations.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

Dual DC outlets support parallel charging, providing operational flexibility across diverse fleet use cases

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

The charger design allows for quick installation reducing your costs

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

BABA‑compliant construction supports eligibility for applicable U.S. funding programs.

## Versatile in 
charging power options

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

The Heliox 30 kW stands up to daily wear and tear in ways other portable chargers simply cannot.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

With a NEMA 3R-rated enclosure, the charger can be safely operated indoors and outdoors.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

Adjust your charger AC input situations where your power supply may be limited.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

Raise or lower your charger AC input situations where your power supply may be limited.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

Options for hardwired or portable setups, networked or standalone operation.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/664339df423efb0db9f6f7d2_Screenshot%202024-05-14%20121306%20(1).webp)

## Versatile in 
charging power options

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

Level 2 charging mode

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

AC Output power: 48 amp / up to 11.5 kW

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

J1772 plug with 20 ft. cable & integrated cable management

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

Single phase: 208 V / 240 V AC, 60 Hz; 50 A / 60 A breaker required

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

Safety & Standards: cUL listed - According to UL 1998, UL 991, UL2594/CSA C22.2 No.280/NMX-J-677-ANCE, UL 2231-1/CSA C22.2 No.281.1/ NMX-J-668-1, UL 2231-2/CSA C22.2 No.281.2/NMX-J-668/2-ANCE, UL 2251/CSA C22.2 No.282/NMX-J-678-ANCE

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

EMC: FCC Part 15 Class A

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

16.10 in (H) x 7.09 in (W) x 3.78 in (D)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

17 lbs

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

Rating: Indoor and outdoor, NEMA 4, IK 8

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

Operating altitude: 9,840 ft

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

Over-the-air (OTA) software upgrade

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60c71be9ba3a28ed06bccf31_Benefits_tick.svg)

3-year warranty 

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/67c5d40d214ad220312c515f_7.%20Made%20in%20US.png)

### Buy America Act compliance

Designed, manufactured, and tested in the United States.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/6603f466dc8fb8104c70b2b4_heliox-flexible-charging-solutions.webp)

#### Compact all-in-one charger

Easy to install with 1:1 vehicle to plug ratio.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/664ef94004027fb02830f784_11.%20Mision.webp)

##### Multiple standards

ISO 15118-20 and SAE J2847 compliant.

## A complete charging solution

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/65c63f0281f0c98a7ea015a7_31.%20Service%20%26%20Maintenance.webp)

### Service & Maintenance

Our service offering is designed to ensure your charging systems are maintained, monitored, and attended to keep them running continuously and provide the highest uptime.

[Learn More](/us/services/nam-service-page)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/65c63f0281f0c98a7ea015ad_74.%20Every%20detail%20in%20seconds.webp)

#### Charge Management

Empower your fleet with a real-time monitoring platform that helps you charge your fleet more efficiently and lower your operational costs. 
‍

[Learn More](/us/services/charging-monitoring)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/65c63f0281f0c98a7ea015aa_33.%20Energy%20Management.webp)

##### Energy Management

Your electric fleet can play an important role in your energy management system and create an additional revenue stream, without impacting your daily operations.​

[Learn More](/us/services/energy-management-solutions)

No items found.

## Installation & support

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60cd7cff347c3924dc1348d9_Support-whitebg.svg)

### Simple Setup

We visit your site for a tailored quote, followed by delivery, setup, commissioning, testing, training and operations, ensuring your new chargers are up and running as soon as possible.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60cd7cff67335a1f3aa3d947_Maintenance-whitebg.svg)

#### Manufactured in the USA

Manufactured and tested in the United States, all of our North American stations are Buy America Act compliant, meeting the criteria for most projects and funding opportunities.

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/60cd7cffa776ab01ee0ed43c_Connected%20Services-whitebg.svg)

##### Expert Support

Our Service Level Agreements (SLAs) provide proactive maintenance, notifications, and technical fixes that help keep your location charging efficiently for years to come.

## A complete charging solution

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/65c63f0281f0c98a7ea015a7_31.%20Service%20%26%20Maintenance.webp)

### Service & Maintenance

Our service offering is designed to ensure your charging systems are maintained, monitored, and attended to keep them running continuously and provide the highest uptime.

[Learn more](/us/services/nam-service-page)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/65c63f0281f0c98a7ea015ad_74.%20Every%20detail%20in%20seconds.webp)

#### Charge Management

Empower your fleet with a real-time monitoring platform that helps you charge your fleet more efficiently and lower your operational costs. 
‍

[Learn more](/us/services/charging-monitoring)

![](https://cdn.prod.website-files.com/60bd9cb47fc056344d74ebde/65c63f0281f0c98a7ea015aa_33.%20Energy%20Management.webp)

##### Energy Management

Your electric fleet can play an important role in your energy management system and create an additional revenue stream, without impacting your daily operations.​

[Learn more](/us/services/energy-management-solutions)

## Interested in ordering a

## VersiCharge Blue 80 A AC

## charger?

For a no-obligation quote click below 
and we’ll get back to you

[Request Pricing](https://www.heliox-energy.com/us/request-pricing)

## Interested in ordering a

## VersiCharge Blue 80 A AC

## charger?

[Request pricing](https://www.heliox-energy.com/us/request-pricing)