Skip to main content

Why Siemens vacuum contactors?

Siemens 3TM vacuum contactors are compact, flexible and reliable contactors that safely switch operating currents in medium-voltage power distribution systems.

3TM vacuum contactors are suitable for rated voltages of 7.2 to 15 kV and rated operational currents up to 450 A, ensuring end-to-end protection for many system operations, including:

  • Conveyor systems and elevators
  • Pumping stations
  • Transformer and transfer stations
  • Electric furnaces
  • Data centers
  • Wind power plants
  • Photovoltaic panels

Siemens 3TM vacuum contactors are available in several versions, including:

  • Contactor 3TM1: A single-pole contactor for special applications
  • Contactor 3TM3: For high-frequency switching
  • Contactor 3TM4: Combines frequent load switching with short-circuit protection
  • Contactor 3TM4-HC: A contactor-fuse combination available in compact and high-current versions
Siemens MV contactor 3TM family key visual gradient image.

Key benefits

Enhance flexibility and reliability

Get optimal integration due to a flexible mounting position and high reliability for 1 Mio maintenance-free operations.

Count on our support

Experience short lead times and responsive costumer support.

Reduce energy consumption and OpEx

Minimize power consumption during operation to increase energy efficiency and decrease OpEx.

Featured capabilities

Explore resources