Performance redefined
Severe Duty motors are extremely rugged with cast iron enclosures, and are the first choice for harsh environmental applications. Even with high amounts of dust, high vibration levels, in aggressive atmospheres such as those in the petrochemical industry, these motors continue to perform. Their design supports optimum motor cooling and offers the same handling as the General Purpose series.

Severe Duty motors are extremely rugged with cast iron enclosures, and are the first choice for harsh environmental applications. Even with high amounts of dust, high vibration levels, in aggressive atmospheres such as those in the petrochemical industry, these motors continue to perform. Their design supports optimum motor cooling and offers the same handling as the General Purpose series.