SIMOTICS FD Flexible Duty motors - different look, packs a lot more!

SIMOTICS Flexible Duty motors are optimized for converter operation, and feature a cast iron enclosure for ruggedness and durability. These motors can be operated as a variable-speed drive, and are especially efficient especially in combination with a SINAMICS low-voltage converter. Available with several different cooling methods, the SIMOTICS FD motors help create cost-effective systems.  
Image
SIMOTICS Flexible Duty motors are optimized for converter operation, and feature a cast iron enclosure for ruggedness and durability. These motors can be operated as a variable-speed drive, and are especially efficient especially in combination with a SINAMICS low-voltage converter. Available with several different cooling methods, the SIMOTICS FD motors help create cost-effective systems.