SIMOTICS HV C flameproof: Unbeatably compact – extremely reliable

SIMOTICS HV C flameproof is the new ultracompact motor which ensures maximum safety and reliable operation even in highly explosive environments. The revolutionary cooling concept combines the principle of a surface cooled motor with tube cooling elements, which ensures a high power density as a result of an extreme compactness. 
SIMOTICS HV C flameproof
SIMOTICS HV C flameproof is the new ultracompact motor which ensures maximum safety and reliable operation even in highly explosive environments. The revolutionary cooling concept combines the principle of a surface cooled motor with tube cooling elements, which ensures a high power density as a result of an extreme compactness.