SIMOTICS HV C air-cooled motor - Extremely reliable and flexible

SIMOTICS HV C air-cooled is the new ultracompact, extremely reliable transnorm motor for applications in areas with no risk of explosion.The revolutionary cooling concept combines fin cooling, tube cooling and an internal cooling circuit. The innovative, vibration-optimized design reduces cabling costs in parallel, providing unmatched possibilities for integrating the drives in plants and systems.
SIMOTICS HV C air-cooled
SIMOTICS HV C air-cooled is the new ultracompact, extremely reliable transnorm motor for applications in areas with no risk of explosion.The revolutionary cooling concept combines fin cooling, tube cooling and an internal cooling circuit. The innovative, vibration-optimized design reduces cabling costs in parallel, providing unmatched possibilities for integrating the drives in plants and systems.